(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking tie tag 66 Nylon【100 Pieces Per Package】

Marking tie tag 66 Nylon
  • Volume Discount

Single mold tie which includes a display tag on the Insulok head for classification, display and identification of wiring, etc.

[Features]
Cable tie that provides labeling and identification when used for cable bundling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
IT18FL
IT18FL-B
IT18FL-BLU
IT18FL-GRN
IT18FL-RED
IT18FL-W
IT18FL-YLW
IT18I-WHT
IT18R
IT18R-B
IT18R-BLU
IT18R-GRN
IT18R-RED
IT18R-YLW
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Color Grade Standard

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110[White] Translucent White-UL standard certified product

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110Black--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110[Others] Blue--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110[Others] Green--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110[Others] Red--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110BlackWeather-resistantUL standard certified product

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 22110[Others] Yellow--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 25140[White] White--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100[White] Translucent White-UL standard certified product

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100Black--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100[Others] Blue--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100[Others] Green--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100[Others] Red--

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.0 to 23100[Others] Yellow--

Loading...

  1. 1

Basic Information

Width A(mm) 2.5 Material 66 nylon UL flame retardant grade (main raw material) UL94V-2
Special function/application Marking orders Number with packs(Units) 100 Operating temperature range (Min.)(℃) -40
Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support