(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Allows rapid and simplified securing of wire bundles via insertion into a suitable hole in a chassis panel, etc. Because there is no wing on the head, the the product is suitable for performing binding in locations where space is limited.
[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
· No offset type with wings.
Because there is no wing on the head, the the product is suitable for performing binding in locations where space is limited.
Allows rapid and simplified securing of wire bundles via insertion into a suitable hole in a chassis panel, etc.
Because there is no wing on the head, the the product is suitable for performing binding in locations where space is limited
Band Diameter(mm) | 1.0 to 34 | Total length L(mm) | 154 | Width A(mm) | 3.5 |
---|---|---|---|---|---|
Material | 66 nylon | Color | White | UL flame retardant grade (main raw material) | UL94V-2 |
Special function/application | Push mount | Standard | UL standard certified product | Number with packs(Units) | 100 |
Loop tensile strength(N) | 133 | Mounting hole ∅(mm) | 4.5 to 5.0 | Maximum Mounting Panel Thickness(mm) | 2.8 |
Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
Please check the type/dimensions/specifications of the part T30RSF in the No insulok push mount tie offset wing series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy