(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bound-type with surface fastener that can be held in place via one-touch mechanism and is made of flexible material so as not to damage bound cables. Can also be used for temporary tacking. Roll type.
[Features]
· For wire connections between optical cords and UTP cables.
Roll type grip tie that can be cut to size as needed.
Can be used for packaging in addition to bundling of various electrical cables and telecommunications cables.
Total length L(mm) | 5000 | Material | Nylon and polyethylene | UL flame retardant grade (main raw material) | None |
---|---|---|---|---|---|
Special function/application | Reusable type / Bushing tie | Operating temperature range (Min.)(℃) | -10 | Operating temperature range (Max.)(℃) | 70 |
Please check the type/dimensions/specifications of the part GTR-B in the Insulok grip tie roll type series.
Part Number |
---|
GTR-B-5W10 |
GTR-BLU |
GTR-BLU-5W10 |
GTR-GRN |
GTR-GRN-5W10 |
GTR-ORG |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy