(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral tube made of polyethylene thin type

Spiral tube made of polyethylene thin type
  • Volume Discount

Thin type spiral tube with improved workability. The conductor and branch can be controlled freely, which makes it ideal for installation of curved elements included in wire bundling.

[Features]
· Can be used for bundling and preventing wear and damage in various types of wiring.
A thin-type spiral is also available to further improve workability.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TS-4A
TS-6A
TS-8A
TS-9A
TS-10A
TS-12A
TS-15A
TS-20A
TS-25A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length
1 Piece(s)Available

8 Days or more

104.45.60.6100m/piece
1 Piece(s)Available

8 Days or more

1067.20.6100m/piece
1 Piece(s)Available

8 Days or more

107.58.70.650m/piece
1 Piece(s)Available

8 Days or more

108.49.60.650m/piece
1 Piece(s)Available

8 Days or more

1010121.050m/piece
1 Piece(s)Available

8 Days or more

1011.913.91.050m/piece
1 Piece(s)Available

8 Days or more

1014.516.51.050m/piece
1 Piece(s)Available

8 Days or more

-19221.525 m/piece
1 Piece(s)Available

8 Days or more

1023.326.31.520m/piece

Loading...

  1. 1

Basic Information

Color Translucent White Material Polyethylene Product Type Other
Operating environment Standard grade/for indoor use Color Translucent White Material Polyethylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.