(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral tube fluoroplastic heat resistance and chemical resistance grade

Spiral tube fluoroplastic heat resistance and chemical resistance grade
  • Volume Discount

Compared to similar products made of polyethylene and nylon, the spiral tube features excellent heat resistance (200°C), chemical resistance, cold resistance and weather resistance, as well as and high resistance to radiation.

[Features]
· Used for binding and to prevent damage and wear to various types of wiring.
Compared to polyethylene and nylon products, the fluorocarbon resin spiral tube features excellent heat resistance, chemical resistance, cold resistance, weather resistance, and resistance to radiation.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SCFTA-0.5*2.6
SCFTA-0.8*9.0
SCFTA-0.75*4.0
SCFTA-0.75*6.0
TS-4-FEP
TS-6-FEP
TS-22-FEP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Internal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length Material
1 Piece(s)Available

8 Days or more

10Fluoropolymer (PFA)2.63.60.520m/pieceFluororesin (PFA)
1 Piece(s)Available

8 Days or more

-Fluoropolymer (PFA)910.60.820m/pieceFluororesin (PFA)
1 Piece(s)Available

8 Days or more

-Fluoropolymer (PFA)45.50.7520m/pieceFluororesin (PFA)
1 Piece(s)Available

8 Days or more

10Fluoropolymer (PFA)67.50.7520m/pieceFluororesin (PFA)
1 Piece(s)Available

8 Days or more

-Fluoropolymer (FEP)45.50.7520m/pieceFluororesin (FEP)
1 Piece(s)Available

8 Days or more

-Fluoropolymer (FEP)67.50.7520m/pieceFluororesin (FEP)
1 Piece(s)Available

16 Days or more

10Fluoropolymer (FEP)22.524.51.05m/pieceFluororesin (FEP)

Loading...

  1. 1

Basic Information

Color Translucent Product Type Other Operating environment Heat resistance and chemical resistance grade
Color Semi-transparent

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.