(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon. Can also be used outdoors.
[Features]
▪ Insulock tie standard product.
· Has superior resistance to chemicals such as acids as well as superior water resistance and insulation compared to Nylon.
· Products with a product number which includes "PP-W" also include weather resistance and can be used outdoors
Part Number |
---|
T40S-PP-W |
T50R-PP-W |
T60S-PP-W |
Loading...
Material | Polypropylene | Color | Black | Grade | Weather-resistant / Chemical-resistant |
---|---|---|---|---|---|
UL flame retardant grade (main raw material) | None | Number with packs(Units) | 100 | Operating temperature range (Min.)(℃) | -40 |
Operating temperature range (Max.)(℃) | 85 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy