(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok push mount tie onset wing【100 Pieces Per Package】 (OS130)

Insulok push mount tie onset wing OS130
  • Volume Discount

· Offset type, with wings. · Support wings are spread out and secured to the installed panel surface. It is possible to secure the wire right above the mounting hole when inserting and securing the panel/chassis to the hole.

[Features]
· Used for fix-mounting to a chassis, panel, wall, etc.
· Offset type, with wings.
· Support wings are spread out and secured to the installed panel surface.
▪ Push-mount tie with wings.
When inserting and securing the panel/chassis to the hole, it is possible to secure the wire right above the mounting hole.
Because the serration after binding is outward facing, it well-suited to wire binding using a flexible covering.

PDF

Part Number

Configured Part Number is shown.

OS130

 
Part Number
OS130
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length L
(mm)
Material Color Grade Operating temperature range (Max.)
(℃)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.6 to 20130[Nylon] 66 nylon[White] White-85

Loading...

  1. 1

Basic Information

Width A(mm) 5 UL flame retardant grade (main raw material) UL94V-2 Special function/application Push mount
Number with packs(Units) 100 Loop tensile strength(N) 147 Mounting hole ∅(mm) 6.8 to 7.2
Maximum Mounting Panel Thickness(mm) 2.6 Operating temperature range (Min.)(℃) -40

Please check the type/dimensions/specifications of the part OS130 in the Insulok push mount tie onset wing series.

Products like this...

Part Number
OS190-HR
OS190-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Band Diameter
(mm)
Total length L
(mm)
Material Color Grade Operating temperature range (Max.)
(℃)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.6 to 40190[Nylon] 46 nylonBeigeHeat-resistant130

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1.6 to 40190[Nylon] 66 nylonBlackWeather-resistant85

Additional Products in this Category

Tech Support