(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

This offset Insulok push-mounting tie includes wings and is available in heat resistant grades【100 Pieces Per Package】 (Part Numbers)

This offset Insulok push-mounting tie includes wings and is available in heat resistant grades
  • Volume Discount

Type with wing. The support wing section will spread, and fixed to the panel to be installed, allowing security after it is fixed. Usable in high-temperature environments (up to 110ºC).

PDF

Part Number

Configured Part Number is shown.

RT30SSF-HS

 
Part Number
RT30SSF-HS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Band Diameter(mm) 2.0 to 27 Total length L(mm) 130 Width A(mm) 3.3
Material 66 nylon Color Light green Grade Heat-resistant
UL flame retardant grade (main raw material) UL94V-2 Special function/application Reusable type / Push mount Standard UL standard certified product
Number with packs(Units) 100 Loop tensile strength(N) 133.3 Mounting hole ∅(mm) 4.0 to 4.2
Maximum Mounting Panel Thickness(mm) 2 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 110

Please check the type/dimensions/specifications of the part RT30SSF-HS in the This offset Insulok push-mounting tie includes wings and is available in heat resistant grades series.

Additional Products in this Category

Tech Support