(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insulok AB tie weather resistant grade【25-1,000 Pieces Per Package】

Insulok AB tie weather resistant grade
  • Volume Discount

Insulok tie for electrical work (for indoor and outdoor use). Fixes securely with light insertion resistance and prevents slippage. The flexibility of the band simplifies operation.

[Features]
· Use in indoor or outdoor locations with exposure to ultraviolet rays.
· Excellent for lateral deviation (slippage) prevention in the same way as the standard type. Secure binding is possible with light insertion resistance.
· For outside zinc-plated steep plate surroundings, coastal regions where salt corrosion is an issue, and in mountainous or snowy regions where it may be exposed to the effects of snow-melting agents and anti-freeze, please use Galvalok (Nylon 11 weather-resistant grade).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AB80-W-100
AB80-W-1000
AB100-W-100
AB100-W-1000
AB150-W
AB190-W
AB200-W
AB250-W
AB270-W
AB300-W
AB350-W
AB380-W
AB450-W
AB550-W
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSBand Diameter
(mm)
Total length L
(mm)
Width A
(mm)
Standard Number with packs
(Units)
Loop tensile strength
(N)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 16802.2UL standard certified product10080

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 16802.2UL standard certified product100080

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.0 to 221002.5UL standard certified product10080

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.0 to 221002.5UL standard certified product100080

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.0 to 361523.5UL standard certified product100135

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 502023.6UL standard certified product100135

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.5 to 502024.6UL standard certified product100225

100 Pieces Per Package

1 Pack(s)Available

Same day

Stock

101.5 to 652514.8UL standard certified product100270

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.0 to 702704.8UL standard certified product100225

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.5 to 803014.8UL standard certified product100270

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

103.0 to 1003807.6UL standard certified product50535

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.5 to 1053834.8UL standard certified product100225

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015.0 to 1304607.6-50535

25 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.0 to 14554113UL standard certified product251115

Loading...

  1. 1

Basic Information

Material 66 nylon Color Black Grade Weather-resistant
UL flame retardant grade (main raw material) UL94V-2 Operating temperature range (Min.)(℃) -40 Operating temperature range (Max.)(℃) 85

Additional Products in this Category

Tech Support