(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire duct screw【10 Pieces Per Package】

Wire duct screw
  • Volume Discount

· Wiring duct which enables simple mounting and dismounting of cables and does not require a cover. · Flat duct has a wide slit so wire identification and branching can easily be performed.

[Features]
· Wiring duct that enables space saving without any need for a cover.
· Wiring duct enabling simple mounting and dismounting of cables that do not require a cover.
· Can select from screw secured and adhesive tape secured types.
· Flat duct has a wide slit so wire identification and branching can easily be performed.
In addition, compared to normal wiring ducts, a compact design is used, contributing to space savings.
Please use for wiring included in power boards, power distribution boards or office furniture

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HTC10
HTC20
HTC30
HTC40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Height
(mm)
Internal diameter

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011149 mm x 11 mm

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

102020Φ 20 mm

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

103030Φ 30 mm

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104040Φ 40 mm

Loading...

  1. 1

Basic Information

Total length(mm) 500 Material Polypropylene Color White
Specifications Held by screw Number with packs(Piece) 10

Additional Products in this Category

Tech Support