(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral tube 12, nylon type, weatherproof grade (Part Numbers)

Spiral tube 12, nylon type, weatherproof grade
  • Volume Discount

[Features]
· Various types of wire wear and damage prevention and binding.
· Nylon spiral 12 offers excellent chemical resistance, weather resistance, low temperature tolerance, and oil resistance.
· As resistance to calcium chloride is strong, please use for outdoor environments especially where contact with anti-freeze products is possible.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS-13N12-W
TS-16N12-W
TS-22N12-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Color Material Product Type Internal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length
1 Piece(s)Available

8 Days or more

BlackNylonOther11.813.81.050m/piece
1 Piece(s)Available

10 Days or more

---14.116.51.250m/piece
1 Piece(s)Available

10 Days or more

---19.4221.325 m/piece

Loading...

  1. 1

Basic Information

Operating environment Weather-resistant grade/ outdoor use Color Black Material 12 nylon

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.