(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tube - Polyethylene, Weatherproof, Black (Part Numbers)

Spiral Tube - Polyethylene, Weatherproof, Black
  • Volume Discount

Enables simultaneous binding of wires as well as wear protection. Conductor and branch can be controlled freely, which is ideal for installation of curved elements in wire bundles. · Weatherproof grade that supports outdoor use.

[Features]
· Various types of wire wear and damage prevention and binding.
· Spiral tube that can simultaneously bundle wires and protect from wear.
· Conductor - branching can be freely performed, optimal for attaching the curved portion of a wire bundle.
· Also convenient when wiring is changed as it can be removed and reused.
· Plastic elasticity used for tightening force.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
TS-2.6-W
TS-4-W
TS-6-W
TS-8-W
TS-9-W
TS-10-W
TS-12-W
TS-15-W
TS-20-W
TS-25-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length
1 Piece(s)Available

8 Days or more

102.640.7100m/piece
1 Piece(s)Available

8 Days or more

1045.60.8100m/piece
1 Piece(s)Available

8 Days or more

105.67.20.8100m/piece
1 Piece(s)Available

8 Days or more

107.18.70.850m/piece
1 Piece(s)Available

8 Days or more

1089.60.850m/piece
1 Piece(s)Available

8 Days or more

109.4121.350m/piece
1 Piece(s)Available

8 Days or more

1011.313.91.350m/piece
1 Piece(s)Available

8 Days or more

1013.916.51.350m/piece
1 Piece(s)Available

8 Days or more

1018.6221.725 m/piece
1 Piece(s)Available

8 Days or more

1022.926.31.720m/piece

Loading...

  1. 1

Basic Information

Color Black Material Polyethylene Product Type Other
Operating environment Weather-resistant grade/ outdoor use Color Black Material Polyethylene

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.