(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Tube - 6 Nylon, Weatherproof, Clear

Spiral Tube - 6 Nylon, Weatherproof, Clear
  • Volume Discount

Nylon construction ensures excellent abrasion resistance compared to polyethylene products. Conductor and branching can be controlled freely, making it ideal for installation of the curved elements in wire bundles. Weatherproof grade that supports outdoor use.

[Features]
· Wear and damage prevention as well as binding for various types of wire.
Nylon construction ensures excellent abrasion resistance compared to polyethylene products.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS-4N-W
TS-6N-HS
TS-6N-W
TS-9N-W
TS-11N-W
TS-16N-W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Operating environment Internal diameter
(mm)
Outer diameter
(mm)
Thickness
(mm)
Length Color
1 Piece(s)Available

8 Days or more

-BlackWeather-resistant grade/ outdoor use4.65.80.6100m/pieceBlack
1 Piece(s)Available

8 Days or more

10Milky White to Light Green (Changes With Temperate/Humidity)Heat-resistant grade/high-temperature environment67.40.7100m/pieceTranslucent White -> Light Green (changes according to temperature and humidity)
1 Piece(s)Available

8 Days or more

10BlackWeather-resistant grade/ outdoor use6.27.60.7100m/pieceBlack
1 Piece(s)Available

8 Days or more

10BlackWeather-resistant grade/ outdoor use9.110.50.750m/pieceBlack
1 Piece(s)Available

8 Days or more

10BlackWeather-resistant grade/ outdoor use10.6120.750m/pieceBlack
1 Piece(s)Available

8 Days or more

-BlackWeather-resistant grade/ outdoor use15.116.50.750m/pieceBlack

Loading...

  1. 1

Basic Information

Material Nylon Product Type Other Material 6 nylon

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.