(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Type with wings (wings). · Support wings are spread out and secured to the installed panel surface. · Therefore, stability can be obtained after fix-mounting. Flame retardant.
[Features]
· Used when fixing wiring to a chassis, panel, wall, etc.
· Offset type, with wings.
· Support wings are spread out and secured to the installed panel surface.
· Therefore, stability can be obtained after fix-mounting.
▪ Push-mount tie with wings.
· Can be securely fixed to an installation hole.
Part Number
Configured Part Number is shown.
RT18RSF-V0B
Loading...
Band Diameter(mm) | 1.0 to 27 | Material | 66 nylon | UL flame retardant grade (main raw material) | UL94V-0 |
---|---|---|---|---|---|
Special function/application | Reusable type / Push mount | Standard | UL standard certified product | Number with packs(Units) | 100 |
Maximum Mounting Panel Thickness(mm) | 2.3 | Operating temperature range (Min.)(℃) | -40 | Operating temperature range (Max.)(℃) | 85 |
Please check the type/dimensions/specifications of the part RT18RSF-V0B in the Insulok push mount tie offset wing flame retardant grade series.
Part Number |
---|
RT18RSF-V0 |
RT30SSF5-V0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy