(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Easy Lock Connector, 110 Series【500 Pieces Per Package】

Contacts - Easy Lock Connector, 110 Series
  • Volume Discount

A highly reliable and secure connection is possible thanks to the new locking mechanism in the spring action part of the terminal (110 series)

[Features]
· The naked terminals are loaded into a chain by a connecting band.
· The crimping is completed by breaking the connecting band (blade type).

PDF

Part Number

Configured Part Number is shown.

OSS62852-F3

 
Part Number
OSS62852-F3
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Number 110 Applicable pin/contact Female Wire connection method Crimp
Connection direction Straight IP Rating None Representative standards UL / CSA
Applicable wire size(AWG) 24 to 22 Number with packs(Piece) 500

Please check the type/dimensions/specifications of the part OSS62852-F3 in the Contacts - Easy Lock Connector, 110 Series series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.