(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NAW Series Circular Connector - Waterproof, One-Touch Lock, Metal

NAW Series Circular Connector - Waterproof, One-Touch Lock, Metal
  • Volume Discount



[Features]
· The NAW series features waterproof metal connectors with one-touch locking mechanisms for use outdoors.
· The simple locking mechanism maintains stable performance.
· Locking and unlocking operations are easy to perform.
· Use of special surface processing makes this different from conventional surface processing and methods.
▪ IP-67 Equivalent.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NAW-2010-PF10
NAW-2010-PM10
NAW-2010-RF
NAW-2010-RM
NAW-2012-PM10
NAW-2012-PM12
NAW-2012-RF
NAW-2012-RM
NAW-2014-ADF12
NAW-2014-PM12
NAW-202-ADF6
NAW-202-PF6
NAW-202-PF8
NAW-202-PM6
NAW-202-PM8
NAW-202-PM12
NAW-202-RF
NAW-202-RM
NAW-203-ADM8
NAW-203-PF8
NAW-203-PF10
NAW-203-PF12
NAW-203-PM6
NAW-203-PM8
NAW-203-PM12
NAW-203-RF
NAW-203-RM
NAW-204-ADF10
NAW-204-ADF12
NAW-204-ADM12
NAW-204-PF8
NAW-204-PF12
NAW-204-PM6
NAW-204-PM8
NAW-204-PM10
NAW-204-PM12
NAW-204-RF
NAW-204-RM
NAW-205-ADF10
NAW-205-PF8
NAW-205-PF10
NAW-205-PF12
NAW-205-PM6
NAW-205-PM8
NAW-205-PM10
NAW-205-RF
NAW-205-RM
NAW-207-ADM10
NAW-207-ADM12
NAW-207-PF8
NAW-207-PF10
NAW-207-PF12
NAW-207-PM6
NAW-207-PM8
NAW-207-PM10
NAW-207-PM12
NAW-207-RF
NAW-207-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Contact plating treatment Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9
1 Piece(s)Available

8 Days or more

Female10Cable connection5250PlugGeneral shapesNormal-core8.6 to 10.50.5-25 to +85NoneSilverNAW-2010-AD(F)M10 (relay plug)NAW-2010-AD(F)MK10 (relay plug)NAW-2010-ADM10 (relay plug)NAW-2010-ADMK10 (relay plug)NAW-2010-GAD(F)M1/2 (relay plug)NAW-2010-GADM1/2 (relay plug)NAW-2010-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male10Cable connection5250PlugGeneral shapesReverse-core8.6 to 10.50.5-25 to +85NoneSilverNAW-2010-AD(F)F10 (relay plug)NAW-2010-AD(F)FK10 (relay plug)NAW-2010-ADF10 (relay plug)NAW-2010-ADFK10 (relay plug)NAW-2010-GAD(F)F1/2 (relay plug)NAW-2010-GADF1/2 (relay plug)NAW-2010-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female10Panel mount5250ReceptacleWith flangeReverse-coreNone0.5-25 to +85RectangularSilverNAW-2010-PM6 (Straight plug)NAW-2010-PMK6 (Straight plug)NAW-2010-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male10Panel mount5250ReceptacleWith flangeNormal-coreNone0.5-25 to +85RectangularSilverNAW-2010-GPF1/2 (straight plug)NAW-2010-PF10 (Straight plug)NAW-2010-PF12 (Straight plug)NAW-2010-PF6 (Straight plug)NAW-2010-PF8 (Straight plug)NAW-2010-PFK10 (Straight plug)NAW-2010-PFK12 (Straight plug)NAW-2010-PFK6 (Straight plug)NAW-2010-PFK8 (Straight plug)
1 Piece(s)Available

8 Days or more

Male12Cable connection5250PlugGeneral shapesReverse-core8.6 to 10.50.5-25 to +85NoneSilverNAW-2012-AD(F)F10 (relay plug)NAW-2012-AD(F)FK10 (relay plug)NAW-2012-ADF10 (relay plug)NAW-2012-ADFK10 (relay plug)NAW-2012-GAD(F)F1/2 (relay plug)NAW-2012-GADF1/2 (relay plug)NAW-2012-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male12Cable connection5250PlugGeneral shapesReverse-core10.6 to 12.50.5-25 to +85NoneSilverNAW-2012-AD(F)F12 (relay plug)NAW-2012-AD(F)FK12 (relay plug)NAW-2012-ADF12 (relay plug)NAW-2012-ADFK12 (relay plug)NAW-2012-GAD(F)F1/2 (relay plug)NAW-2012-GADF1/2 (relay plug)NAW-2012-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female12Panel mount5250ReceptacleWith flangeReverse-coreNone0.5-25 to +85RectangularSilverNAW-2012-PM6 (Straight plug)NAW-2012-PMK6 (Straight plug)NAW-2012-GPM1/2 (straight plug)------
1 Piece(s)

8 Days or more

Male12Panel mount5250ReceptacleWith flangeNormal-coreNone0.5-25 to +85RectangularSilverNAW-2012-GPF1/2 (straight plug)NAW-2012-PF10 (Straight plug)NAW-2012-PF12 (Straight plug)NAW-2012-PF6 (Straight plug)NAW-2012-PF8 (Straight plug)NAW-2012-PFK10 (Straight plug)NAW-2012-PFK12 (Straight plug)NAW-2012-PFK6 (Straight plug)NAW-2012-PFK8 (Straight plug)
1 Piece(s)Available

8 Days or more

Female14Cable connection3-AdapterGeneral shapesReverse-core10.6 to 12.50.3-25 to +60NoneGoldNAW-2014-PM12 (Straight plug)NAW-2014-PMK12 (Straight plug)NAW-2014-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male14Cable connection3-PlugGeneral shapesReverse-core10.6 to 12.50.3-25 to +60NoneGoldNAW-2014-AD(F)F12 (relay plug)NAW-2014-AD(F)FK12 (relay plug)NAW-2014-ADF12 (relay plug)NAW-2014-ADFK12 (relay plug)NAW-2014-GAD(F)F1/2 (relay plug)NAW-2014-GADF1/2 (relay plug)NAW-2014-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female2Cable connection15250AdapterGeneral shapesReverse-core5.5 to 6.32.0-25 to +85NoneSilverNAW-202-PM6 (Straight plug)NAW-202-PMK6 (Straight plug)NAW-202-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Female2Cable connection15250PlugGeneral shapesNormal-core5.5 to 6.32.0-25 to +85NoneSilverNAW-202-AD(F)M6 (relay plug)NAW-202-AD(F)MK6 (relay plug)NAW-202-ADM6 (relay plug)NAW-202-ADMK6 (relay plug)NAW-202-GAD(F)M1/2 (relay plug)NAW-202-GADM1/2 (relay plug)NAW-202-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female2Cable connection15250PlugGeneral shapesNormal-core7.0-8.52.0-25 to +85NoneSilverNAW-202-AD(F)M8 (relay plug)NAW-202-AD(F)MK8 (relay plug)NAW-202-ADM8 (relay plug)NAW-202-ADMK8 (relay plug)NAW-202-GAD(F)M1/2 (relay plug)NAW-202-GADM1/2 (relay plug)NAW-202-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male2Cable connection15250PlugGeneral shapesReverse-core5.5 to 6.32.0-25 to +85NoneSilverNAW-202-AD(F)F6 (relay plug)NAW-202-AD(F)FK6 (relay plug)NAW-202-ADF6 (relay plug)NAW-202-ADFK6 (relay plug)NAW-202-GAD(F)F1/2 (relay plug)NAW-202-GADF1/2 (relay plug)NAW-202-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male2Cable connection15250PlugGeneral shapesReverse-core7.0-8.52.0-25 to +85NoneSilverNAW-202-AD(F)F8 (relay plug)NAW-202-AD(F)FK8 (relay plug)NAW-202-ADF8 (relay plug)NAW-202-ADFK8 (relay plug)NAW-202-GAD(F)F1/2 (relay plug)NAW-202-GADF1/2 (relay plug)NAW-202-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male2Cable connection15250PlugGeneral shapesReverse-core10.6 to 12.52.0-25 to +85NoneSilverNAW-202-AD(F)F12 (relay plug)NAW-202-AD(F)FK12 (relay plug)NAW-202-ADF12 (relay plug)NAW-202-ADFK12 (relay plug)NAW-202-GAD(F)F1/2 (relay plug)NAW-202-GADF1/2 (relay plug)NAW-202-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female2Panel mount15250ReceptacleWith flangeReverse-coreNone2.0-25 to +85RectangularSilverNAW-202-PM6 (Straight plug)NAW-202-PMK6 (Straight plug)NAW-202-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male2Panel mount15250ReceptacleWith flangeNormal-coreNone2.0-25 to +85RectangularSilverNAW-202-GPF1/2 (straight plug)NAW-202-PF10 (Straight plug)NAW-202-PF12 (Straight plug)NAW-202-PF6 (Straight plug)NAW-202-PF8 (Straight plug)NAW-202-PFK10 (Straight plug)NAW-202-PFK12 (Straight plug)NAW-202-PFK6 (Straight plug)NAW-202-PFK8 (Straight plug)
1 Piece(s)Available

8 Days or more

Male3Cable connection15250AdapterGeneral shapesNormal-core7.0-8.52.0-25 to +85NoneSilverNAW-203-GPF1/2 (straight plug)NAW-203-PF8 (Straight plug)NAW-203-PFK8 (Straight plug)------
1 Piece(s)Available

8 Days or more

Female3Cable connection15250PlugGeneral shapesNormal-core7.0-8.52.0-25 to +85NoneSilverNAW-203-AD(F)M8 (relay plug)NAW-203-AD(F)MK8 (relay plug)NAW-203-ADM8 (relay plug)NAW-203-ADMK8 (relay plug)NAW-203-GAD(F)M1/2 (relay plug)NAW-203-GADM1/2 (relay plug)NAW-203-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female3Cable connection15250PlugGeneral shapesNormal-core8.6 to 10.52.0-25 to +85NoneSilverNAW-203-AD(F)M10 (relay plug)NAW-203-AD(F)MK10 (relay plug)NAW-203-ADM10 (relay plug)NAW-203-ADMK10 (relay plug)NAW-203-GAD(F)M1/2 (relay plug)NAW-203-GADM1/2 (relay plug)NAW-203-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female3Cable connection15250PlugGeneral shapesNormal-core10.6 to 12.52.0-25 to +85NoneSilverNAW-203-AD(F)M12 (relay plug)NAW-203-AD(F)MK12 (relay plug)NAW-203-ADM12 (relay plug)NAW-203-ADMK12 (relay plug)NAW-203-GAD(F)M1/2 (relay plug)NAW-203-GADM1/2 (relay plug)NAW-203-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male3Cable connection15250PlugGeneral shapesReverse-core5.5 to 6.32.0-25 to +85NoneSilverNAW-203-AD(F)F6 (relay plug)NAW-203-AD(F)FK6 (relay plug)NAW-203-ADF6 (relay plug)NAW-203-ADFK6 (relay plug)NAW-203-GAD(F)F1/2 (relay plug)NAW-203-GADF1/2 (relay plug)NAW-203-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male3Cable connection15250PlugGeneral shapesReverse-core7.0-8.52.0-25 to +85NoneSilverNAW-203-AD(F)F8 (relay plug)NAW-203-AD(F)FK8 (relay plug)NAW-203-ADF8 (relay plug)NAW-203-ADFK8 (relay plug)NAW-203-GAD(F)F1/2 (relay plug)NAW-203-GADF1/2 (relay plug)NAW-203-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male3Cable connection15250PlugGeneral shapesReverse-core10.6 to 12.52.0-25 to +85NoneSilverNAW-203-AD(F)F12 (relay plug)NAW-203-AD(F)FK12 (relay plug)NAW-203-ADF12 (relay plug)NAW-203-ADFK12 (relay plug)NAW-203-GAD(F)F1/2 (relay plug)NAW-203-GADF1/2 (relay plug)NAW-203-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female3Panel mount15250ReceptacleWith flangeReverse-coreNone2.0-25 to +85RectangularSilverNAW-203-PM6 (Straight plug)NAW-203-PMK6 (Straight plug)NAW-203-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male3Panel mount15250ReceptacleWith flangeNormal-coreNone2.0-25 to +85RectangularSilverNAW-203-GPF1/2 (straight plug)NAW-203-PF10 (Straight plug)NAW-203-PF12 (Straight plug)NAW-203-PF6 (Straight plug)NAW-203-PF8 (Straight plug)NAW-203-PFK10 (Straight plug)NAW-203-PFK12 (Straight plug)NAW-203-PFK6 (Straight plug)NAW-203-PFK8 (Straight plug)
1 Piece(s)Available

8 Days or more

Female4Cable connection10250AdapterGeneral shapesReverse-core8.6 to 10.51.25-25 to +85NoneSilverNAW-204-PM10 (Straight plug)NAW-204-PMK10 (Straight plug)NAW-204-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Female4Cable connection10250AdapterGeneral shapesReverse-core10.6 to 12.51.25-25 to +85NoneSilverNAW-204-PM12 (Straight plug)NAW-204-PMK12 (Straight plug)NAW-204-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male4Cable connection10250AdapterGeneral shapesNormal-core10.6 to 12.51.25-25 to +85NoneSilverNAW-204-GPF1/2 (straight plug)NAW-204-PF12 (Straight plug)NAW-204-PFK12 (Straight plug)------
1 Piece(s)Available

8 Days or more

Female4Cable connection10250PlugGeneral shapesNormal-core7.0-8.51.25-25 to +85NoneSilverNAW-204-AD(F)M8 (relay plug)NAW-204-AD(F)MK8 (relay plug)NAW-204-ADM8 (relay plug)NAW-204-ADMK8 (relay plug)NAW-204-GAD(F)M1/2 (relay plug)NAW-204-GADM1/2 (relay plug)NAW-204-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female4Cable connection10250PlugGeneral shapesNormal-core10.6 to 12.51.25-25 to +85NoneSilverNAW-204-AD(F)M12 (relay plug)NAW-204-AD(F)MK12 (relay plug)NAW-204-ADM12 (relay plug)NAW-204-ADMK12 (relay plug)NAW-204-GAD(F)M1/2 (relay plug)NAW-204-GADM1/2 (relay plug)NAW-204-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male4Cable connection10250PlugGeneral shapesReverse-core5.5 to 6.31.25-25 to +85NoneSilverNAW-204-AD(F)F6 (relay plug)NAW-204-AD(F)FK6 (relay plug)NAW-204-ADF6 (relay plug)NAW-204-ADFK6 (relay plug)NAW-204-GAD(F)F1/2 (relay plug)NAW-204-GADF1/2 (relay plug)NAW-204-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male4Cable connection10250PlugGeneral shapesReverse-core7.0-8.51.25-25 to +85NoneSilverNAW-204-AD(F)F8 (relay plug)NAW-204-AD(F)FK8 (relay plug)NAW-204-ADF8 (relay plug)NAW-204-ADFK8 (relay plug)NAW-204-GAD(F)F1/2 (relay plug)NAW-204-GADF1/2 (relay plug)NAW-204-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male4Cable connection10250PlugGeneral shapesReverse-core8.6 to 10.51.25-25 to +85NoneSilverNAW-204-AD(F)F10 (relay plug)NAW-204-AD(F)FK10 (relay plug)NAW-204-ADF10 (relay plug)NAW-204-ADFK10 (relay plug)NAW-204-GAD(F)F1/2 (relay plug)NAW-204-GADF1/2 (relay plug)NAW-204-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male4Cable connection10250PlugGeneral shapesReverse-core10.6 to 12.51.25-25 to +85NoneSilverNAW-204-AD(F)F12 (relay plug)NAW-204-AD(F)FK12 (relay plug)NAW-204-ADF12 (relay plug)NAW-204-ADFK12 (relay plug)NAW-204-GAD(F)F1/2 (relay plug)NAW-204-GADF1/2 (relay plug)NAW-204-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female4Panel mount10250ReceptacleWith flangeReverse-coreNone1.25-25 to +85RectangularSilverNAW-204-PM6 (Straight plug)NAW-204-PMK6 (Straight plug)NAW-204-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male4Panel mount10250ReceptacleWith flangeNormal-coreNone1.25-25 to +85RectangularSilverNAW-204-GPF1/2 (straight plug)NAW-204-PF10 (Straight plug)NAW-204-PF12 (Straight plug)NAW-204-PF6 (Straight plug)NAW-204-PF8 (Straight plug)NAW-204-PFK10 (Straight plug)NAW-204-PFK12 (Straight plug)NAW-204-PFK6 (Straight plug)NAW-204-PFK8 (Straight plug)
1 Piece(s)Available

8 Days or more

Female5Cable connection10250AdapterGeneral shapesReverse-core8.6 to 10.51.25-25 to +85NoneSilverNAW-205-PM10 (Straight plug)NAW-205-PMK10 (Straight plug)NAW-205-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Female5Cable connection10250PlugGeneral shapesNormal-core7.0-8.51.25-25 to +85NoneSilverNAW-205-AD(F)M8 (relay plug)NAW-205-AD(F)MK8 (relay plug)NAW-205-ADM8 (relay plug)NAW-205-ADMK8 (relay plug)NAW-205-GAD(F)M1/2 (relay plug)NAW-205-GADM1/2 (relay plug)NAW-205-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female5Cable connection10250PlugGeneral shapesNormal-core8.6 to 10.51.25-25 to +85NoneSilverNAW-205-AD(F)M10 (relay plug)NAW-205-AD(F)MK10 (relay plug)NAW-205-ADM10 (relay plug)NAW-205-ADMK10 (relay plug)NAW-205-GAD(F)M1/2 (relay plug)NAW-205-GADM1/2 (relay plug)NAW-205-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female5Cable connection10250PlugGeneral shapesNormal-core10.6 to 12.51.25-25 to +85NoneSilverNAW-205-AD(F)M12 (relay plug)NAW-205-AD(F)MK12 (relay plug)NAW-205-ADM12 (relay plug)NAW-205-ADMK12 (relay plug)NAW-205-GAD(F)M1/2 (relay plug)NAW-205-GADM1/2 (relay plug)NAW-205-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male5Cable connection10250PlugGeneral shapesReverse-core5.5 to 6.31.25-25 to +85NoneSilverNAW-205-AD(F)F6 (relay plug)NAW-205-AD(F)FK6 (relay plug)NAW-205-ADF6 (relay plug)NAW-205-ADFK6 (relay plug)NAW-205-GAD(F)F1/2 (relay plug)NAW-205-GADF1/2 (relay plug)NAW-205-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male5Cable connection10250PlugGeneral shapesReverse-core7.0-8.51.25-25 to +85NoneSilverNAW-205-AD(F)F8 (relay plug)NAW-205-AD(F)FK8 (relay plug)NAW-205-ADF8 (relay plug)NAW-205-ADFK8 (relay plug)NAW-205-GAD(F)F1/2 (relay plug)NAW-205-GADF1/2 (relay plug)NAW-205-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male5Cable connection10250PlugGeneral shapesReverse-core8.6 to 10.51.25-25 to +85NoneSilverNAW-205-AD(F)F10 (relay plug)NAW-205-AD(F)FK10 (relay plug)NAW-205-ADF10 (relay plug)NAW-205-ADFK10 (relay plug)NAW-205-GAD(F)F1/2 (relay plug)NAW-205-GADF1/2 (relay plug)NAW-205-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female5Panel mount10250ReceptacleWith flangeReverse-coreNone1.25-25 to +85RectangularSilverNAW-205-PM6 (Straight plug)NAW-205-PMK6 (Straight plug)NAW-205-GPM1/2 (straight plug)------
1 Piece(s)Available

8 Days or more

Male5Panel mount10250ReceptacleWith flangeNormal-coreNone1.25-25 to +85RectangularSilverNAW-205-GPF1/2 (straight plug)NAW-205-PF10 (Straight plug)NAW-205-PF12 (Straight plug)NAW-205-PF6 (Straight plug)NAW-205-PF8 (Straight plug)NAW-205-PFK10 (Straight plug)NAW-205-PFK12 (Straight plug)NAW-205-PFK6 (Straight plug)NAW-205-PFK8 (Straight plug)
1 Piece(s)Available

11 Days or more

Male7Cable connection10250AdapterGeneral shapesNormal-core8.6 to 10.51.25-25 to +85NoneSilverNAW-207-GPF1/2 (straight plug)NAW-207-PF10 (Straight plug)NAW-207-PFK10 (Straight plug)------
1 Piece(s)Available

8 Days or more

Male7Cable connection10250AdapterGeneral shapesNormal-core10.6 to 12.51.25-25 to +85NoneSilverNAW-207-GPF1/2 (straight plug)NAW-207-PF12 (Straight plug)NAW-207-PFK12 (Straight plug)------
1 Piece(s)Available

8 Days or more

Female7Cable connection10250PlugGeneral shapesNormal-core7.0-8.51.25-25 to +85NoneSilverNAW-207-AD(F)M8 (relay plug)NAW-207-AD(F)MK8 (relay plug)NAW-207-ADM8 (relay plug)NAW-207-ADMK8 (relay plug)NAW-207-GAD(F)M1/2 (relay plug)NAW-207-GADM1/2 (relay plug)NAW-207-RM (panel receptacle)--
1 Piece(s)

8 Days or more

Female7Cable connection10250PlugGeneral shapesNormal-core8.6 to 10.51.25-25 to +85NoneSilverNAW-207-AD(F)M10 (relay plug)NAW-207-AD(F)MK10 (relay plug)NAW-207-ADM10 (relay plug)NAW-207-ADMK10 (relay plug)NAW-207-GAD(F)M1/2 (relay plug)NAW-207-GADM1/2 (relay plug)NAW-207-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female7Cable connection10250PlugGeneral shapesNormal-core10.6 to 12.51.25-25 to +85NoneSilverNAW-207-AD(F)M12 (relay plug)NAW-207-AD(F)MK12 (relay plug)NAW-207-ADM12 (relay plug)NAW-207-ADMK12 (relay plug)NAW-207-GAD(F)M1/2 (relay plug)NAW-207-GADM1/2 (relay plug)NAW-207-RM (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male7Cable connection10250PlugGeneral shapesReverse-core5.5 to 6.31.25-25 to +85NoneSilverNAW-207-AD(F)F6 (relay plug)NAW-207-AD(F)FK6 (relay plug)NAW-207-ADF6 (relay plug)NAW-207-ADFK6 (relay plug)NAW-207-GAD(F)F1/2 (relay plug)NAW-207-GADF1/2 (relay plug)NAW-207-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male7Cable connection10250PlugGeneral shapesReverse-core7.0-8.51.25-25 to +85NoneSilverNAW-207-AD(F)F8 (relay plug)NAW-207-AD(F)FK8 (relay plug)NAW-207-ADF8 (relay plug)NAW-207-ADFK8 (relay plug)NAW-207-GAD(F)F1/2 (relay plug)NAW-207-GADF1/2 (relay plug)NAW-207-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male7Cable connection10250PlugGeneral shapesReverse-core8.6 to 10.51.25-25 to +85NoneSilverNAW-207-AD(F)F10 (relay plug)NAW-207-AD(F)FK10 (relay plug)NAW-207-ADF10 (relay plug)NAW-207-ADFK10 (relay plug)NAW-207-GAD(F)F1/2 (relay plug)NAW-207-GADF1/2 (relay plug)NAW-207-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Male7Cable connection10250PlugGeneral shapesReverse-core10.6 to 12.51.25-25 to +85NoneSilverNAW-207-AD(F)F12 (relay plug)NAW-207-AD(F)FK12 (relay plug)NAW-207-ADF12 (relay plug)NAW-207-ADFK12 (relay plug)NAW-207-GAD(F)F1/2 (relay plug)NAW-207-GADF1/2 (relay plug)NAW-207-RF (panel receptacle)--
1 Piece(s)Available

8 Days or more

Female7Panel mount10250ReceptacleWith flangeReverse-coreNone1.25-25 to +85RectangularSilverNAW-207-PM6 (Straight plug)NAW-207-PMK6 (Straight plug)NAW-207-PM8 (Straight plug)NAW-207-PMK8 (Straight plug)NAW-207-PM10 (Straight plug)NAW-207-PMK10 (Straight plug)NAW-207-PM12 (Straight plug)NAW-207-PMK12 (Straight plug)NAW-207-GPM1/2 (straight plug)
1 Piece(s)Available

8 Days or more

Male7Panel mount10250ReceptacleWith flangeNormal-coreNone1.25-25 to +85RectangularSilverNAW-207-GPF1/2 (straight plug)NAW-207-PF10 (Straight plug)NAW-207-PF12 (Straight plug)NAW-207-PF6 (Straight plug)NAW-207-PF8 (Straight plug)NAW-207-PFK10 (Straight plug)NAW-207-PFK12 (Straight plug)NAW-207-PFK6 (Straight plug)NAW-207-PFK8 (Straight plug)

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Wire connection method Solder
Connection direction Straight IP Rating IP67 equivalent Shell size 20
Screw for Tubes None Shell plating treatment Special processing

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.