(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Shielded Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series

Shielded Robot Cable - 300 V, PVC Sheath, UL/CSA, RMFEV(CL3) Series
  • Volume Discount

New RMFEV series NFPA79 compliant shielded products.

[Features]
· A cable for internal wiring with multiple certifications which conforms with international standards.
· Compliant with UL standard and CSA standard (compliant with c-UL).
· PVC with superior oil resistance, flame retardancy, and flexibility is used for the sheath.

Part Number

Configured Part Number is shown.

Part Number
RMFEVSB(CL3)-AWG16-2-1
RMFEVSB(CL3)-AWG16-2-2
RMFEVSB(CL3)-AWG16-2-3
RMFEVSB(CL3)-AWG16-2-4
RMFEVSB(CL3)-AWG16-2-5
RMFEVSB(CL3)-AWG16-2-6
RMFEVSB(CL3)-AWG16-2-7
RMFEVSB(CL3)-AWG16-2-8
RMFEVSB(CL3)-AWG16-2-9
RMFEVSB(CL3)-AWG16-2-10
RMFEVSB(CL3)-AWG16-2-11
RMFEVSB(CL3)-AWG16-2-12
RMFEVSB(CL3)-AWG16-2-13
RMFEVSB(CL3)-AWG16-2-14
RMFEVSB(CL3)-AWG16-2-15
RMFEVSB(CL3)-AWG16-2-16
RMFEVSB(CL3)-AWG16-2-17
RMFEVSB(CL3)-AWG16-2-18
RMFEVSB(CL3)-AWG16-2-19
RMFEVSB(CL3)-AWG16-2-20
RMFEVSB(CL3)-AWG16-2-21
RMFEVSB(CL3)-AWG16-2-22
RMFEVSB(CL3)-AWG16-2-23
RMFEVSB(CL3)-AWG16-2-24
RMFEVSB(CL3)-AWG16-2-25
RMFEVSB(CL3)-AWG16-2-26
RMFEVSB(CL3)-AWG16-2-27
RMFEVSB(CL3)-AWG16-2-28
RMFEVSB(CL3)-AWG16-2-29
RMFEVSB(CL3)-AWG16-2-30
RMFEVSB(CL3)-AWG16-2-31
RMFEVSB(CL3)-AWG16-2-32
RMFEVSB(CL3)-AWG16-2-33
RMFEVSB(CL3)-AWG16-2-34
RMFEVSB(CL3)-AWG16-2-35
RMFEVSB(CL3)-AWG16-2-36
RMFEVSB(CL3)-AWG16-2-37
RMFEVSB(CL3)-AWG16-2-38
RMFEVSB(CL3)-AWG16-2-39
RMFEVSB(CL3)-AWG16-2-40
RMFEVSB(CL3)-AWG16-2-41
RMFEVSB(CL3)-AWG16-2-42
RMFEVSB(CL3)-AWG16-2-43
RMFEVSB(CL3)-AWG16-2-44
RMFEVSB(CL3)-AWG16-2-45
RMFEVSB(CL3)-AWG16-2-46
RMFEVSB(CL3)-AWG16-2-47
RMFEVSB(CL3)-AWG16-2-48
RMFEVSB(CL3)-AWG16-2-49
RMFEVSB(CL3)-AWG16-2-50
RMFEVSB(CL3)-AWG16-2-51
RMFEVSB(CL3)-AWG16-2-52
RMFEVSB(CL3)-AWG16-2-53
RMFEVSB(CL3)-AWG16-2-54
RMFEVSB(CL3)-AWG16-2-55
RMFEVSB(CL3)-AWG16-2-56
RMFEVSB(CL3)-AWG16-2-57
RMFEVSB(CL3)-AWG16-2-58
RMFEVSB(CL3)-AWG16-2-59
RMFEVSB(CL3)-AWG16-2-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Total length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Logarithm Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

11.25162--
1 Piece(s)Available

8 Days or more

21.25162--
1 Piece(s)Available

8 Days or more

31.25162--
1 Piece(s)Available

8 Days or more

41.25162--
1 Piece(s)Available

8 Days or more

51.25162--
1 Piece(s)Available

8 Days or more

61.25162--
1 Piece(s)Available

8 Days or more

71.25162--
1 Piece(s)Available

8 Days or more

81.25162--
1 Piece(s)Available

8 Days or more

91.25162--
1 Piece(s)Available

8 Days or more

101.25162--
1 Piece(s)Available

8 Days or more

111.25162--
1 Piece(s)Available

8 Days or more

121.25162--
1 Piece(s)Available

8 Days or more

131.25162--
1 Piece(s)Available

8 Days or more

141.25162--
1 Piece(s)Available

8 Days or more

151.25162--
1 Piece(s)Available

8 Days or more

161.25162--
1 Piece(s)Available

8 Days or more

171.25162--
1 Piece(s)Available

8 Days or more

181.25162--
1 Piece(s)Available

8 Days or more

191.25162--
1 Piece(s)Available

8 Days or more

201.25162--
1 Piece(s)Available

8 Days or more

211.25162--
1 Piece(s)Available

8 Days or more

221.25162--
1 Piece(s)Available

8 Days or more

231.25162--
1 Piece(s)Available

8 Days or more

241.25162--
1 Piece(s)Available

8 Days or more

251.25162--
1 Piece(s)Available

8 Days or more

261.25162--
1 Piece(s)Available

8 Days or more

271.25162--
1 Piece(s)Available

8 Days or more

281.25162--
1 Piece(s)Available

8 Days or more

291.25162--
1 Piece(s)Available

8 Days or more

301.25162--
1 Piece(s)Available

8 Days or more

311.25162--
1 Piece(s)Available

8 Days or more

321.25162--
1 Piece(s)Available

8 Days or more

331.25162--
1 Piece(s)Available

8 Days or more

341.25162--
1 Piece(s)Available

8 Days or more

351.25162--
1 Piece(s)Available

8 Days or more

361.25162--
1 Piece(s)Available

8 Days or more

371.25162--
1 Piece(s)Available

8 Days or more

381.25162--
1 Piece(s)Available

8 Days or more

391.25162--
1 Piece(s)Available

8 Days or more

401.25162--
1 Piece(s)Available

8 Days or more

411.25162--
1 Piece(s)Available

8 Days or more

421.25162--
1 Piece(s)Available

8 Days or more

431.25162--
1 Piece(s)Available

8 Days or more

441.25162--
1 Piece(s)Available

8 Days or more

451.25162--
1 Piece(s)Available

8 Days or more

461.25162--
1 Piece(s)Available

8 Days or more

471.25162--
1 Piece(s)Available

8 Days or more

481.25162--
1 Piece(s)Available

8 Days or more

491.25162--
1 Piece(s)Available

8 Days or more

501.25162--
1 Piece(s)Available

8 Days or more

511.25162--
1 Piece(s)Available

8 Days or more

521.25162--
1 Piece(s)Available

8 Days or more

531.25162--
1 Piece(s)Available

8 Days or more

541.25162--
1 Piece(s)Available

8 Days or more

551.25162--
1 Piece(s)Available

8 Days or more

561.25162--
1 Piece(s)Available

8 Days or more

571.25162--
1 Piece(s)Available

8 Days or more

581.25162--
1 Piece(s)Available

8 Days or more

591.25162--
1 Piece(s)Available

8 Days or more

601.25162--

Loading...

Basic Information

Rated voltage 300V Shield Present Sheath Characteristic Oil resistance
Representative standards UL Sheath Color Black Sheath Material PVC
Insulation body materials ETFE Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.