(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BCAS・BCAL cover screw (CB20)

Part Number

Configured Part Number is shown.

CB20

 
Part Number
CB20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
Φ
(mm)
1 Piece(s)Available

9 Days or more

103610

Loading...

  1. 1

Basic Information

Color specifications/surface treatment White gray Material Nylon

Please check the type/dimensions/specifications of the part CB20 in the BCAS・BCAL cover screw series.

Products like this...

Part Number
CB28M
CB28P
CB35
CB50
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSL
(mm)
Φ
(mm)
1 Piece(s)Available

9 Days or more

106622
1 Piece(s)Available

9 Days or more

1050.822
1 Piece(s)Available

9 Days or more

1051.510.5
1 Piece(s)Available

9 Days or more

106711

Additional Products in this Category

Tech Support