(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electric Enclosure Exterior Parts - Box Door Lock, DL Series

Electric Enclosure Exterior Parts - Box Door Lock, DL Series
  • Volume Discount

No need for cumbersome door opening and closing. One-touch lock requires just a push of the door

[Features]
・Opening...a coin or straight slot screwdriver is sufficient.
・Closing...just push on the door.
・No special key is required.
・Simple mounting; does not take up space

Part Number

Configured Part Number is shown.

Part Number
DL-1
DL-1Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Method for opening and closing
1 Piece(s)Available

8 Days or more

Coin style
1 Piece(s)Available

8 Days or more

Flathead screwdriver style

Loading...

  1. 1

Basic Information

Type Handle Vertical dimensions(mm) 50 Lateral dimensions(mm) 24
Height(mm) 42 Color Black Operating ambient temperature(℃) -5 to +50

Additional Products in this Category

Tech Support