(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

OK Connector for in-Room Insertion Wiring. (OK-2)

OK Connector for in-Room Insertion Wiring. OK-2
  • Volume Discount

Nothing required for crimping; simply insert the copper wire to complete the connection.

[Features]
・Nothing required for crimping.
・Simply insert the copper wire to complete the connection.
・Wires can be removed and the connection can be changed easily.
・Stable connection without individual discrepancies.

Part Number

Configured Part Number is shown.

OK-2

Part Number
OK-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber inserted
(Units)
Vertical
(mm)
Width
(mm)
1 Piece(s)Available

6 Days or more

102911

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials MNO M/N/O OK
Allowable Current(A) 20 Allowable Voltage(V) 300 Wire connection method Insertion
Connection direction Straight IP Rating None Representative standards PSE / CE / UL / CSA
Height(mm) 18.5 Wire used Copper wire Applicable wire(Φ) 1.2 / 1.6 / 2.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.