(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-WS Series, Waterproof【1-10 Pieces Per Package】

Cable Glands - OA-WS Series, Waterproof
  • Volume Discount

Optimal for enclosed spaces such as small motors, sensors, and head detection applications.

[Features]
・Can be used for the lead portion of wires in enclosed spaces.
・Please choose the right product for your usage environment.
・This is an oil resistant type for use in environments where oil could spill over it.
・This weatherproof type is for use in outdoor environments. (Even in indoor environments, if there is no oil involved, the weatherproof type is recommended.)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OA-WS04M-20/25
OA-WS04M-20/25E
OA-WS06M-25/40
OA-WS06M-25/40E
OA-WS07M-35/50
OA-WS07M-35/50E
OA-WS08M-45/60
OA-WS08M-45/60E
OA-WS09M-55/70
OA-WS09M-55/70E
OA-WS10M-65/80
OA-WS10M-65/80E
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSOuter Diameter Of Cable Used Protection Function (Environmental Resistance) Screw Size Material (Main body) Applicable wire diameter
(mm)
Mounting screw Mounting hole diameter
(mm)
Application Outer diameter Φ
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ2~2.5Oil ResistanceM4×0.5Nickel-plated/nitrile rubber/PBTΦ 2-2.5M4 P=0.5Φ 4Oil resistance7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ2~2.5WeatherabilityM4×0.5Nickel plating/Ethylene propylene/PBTΦ 2-2.5M4 P=0.5Φ 4Weatherproof7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Φ2.5~4Oil ResistanceM6×0.5Nickel-plated/nitrile rubber/PBTΦ 2.5-4M6 P=0.5Φ 6Oil resistance8.8
1 Piece(s)Available

8 Days or more

10Φ2.5~4WeatherabilityM6×0.5Nickel plating/Ethylene propylene/PBTΦ 2.5-4M6 P=0.5Φ 6Weatherproof8.8
1 Piece(s)Available

8 Days or more

-Φ3.5~5Oil ResistanceM7×0.5Nickel-plated/nitrile rubber/PBTΦ 3.5-5M7 P=0.5Φ 7Oil resistance10

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ3.5~5WeatherabilityM7×0.5Nickel plating/Ethylene propylene/PBTΦ 3.5-5M7 P=0.5Φ 7Weatherproof10
1 Piece(s)Available

8 Days or more

-Φ4.5~6Oil ResistanceM8×0.5Nickel-plated/nitrile rubber/PBTΦ 4.5-6M8 P=0.5Φ 8Oil resistance11
1 Piece(s)Available

8 Days or more

10Φ4.5~6WeatherabilityM8×0.5Nickel plating/Ethylene propylene/PBTΦ 4.5-6M8 P=0.5Φ 8Weatherproof11
1 Piece(s)Available

8 Days or more

-Φ5.5~7Oil ResistanceM9×0.5Nickel-plated/nitrile rubber/PBTΦ 5.5-7M9 P=0.5Φ 9Oil resistance12

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ5.5~7WeatherabilityM9×0.5Nickel plating/Ethylene propylene/PBTΦ 5.5-7M9 P=0.5Φ 9Weatherproof12
1 Piece(s)Available

8 Days or more

-Φ6.5~8Oil ResistanceM10×0.5Nickel-plated/nitrile rubber/PBTΦ 6.5-8M10 P=0.5Φ 10Oil resistance13

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Φ6.5~8WeatherabilityM10×0.5Nickel plating/Ethylene propylene/PBTΦ 6.5-8M10 P=0.5Φ 10Weatherproof13

Loading...

  1. 1

Basic Information

Shape Cable Gland Type Screw Standard Metric Thread Material Metal
Color Other Representative Standard ROHS Type Cable Gland
Color Silver Number of Holes(Piece) 1 Operating ambient temperature(℃) -25 to +100
Protection grade(IP) 67 Specifications Slim type

Additional Products in this Category

Tech Support