(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.
[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).
Part Number
Configured Part Number is shown.
OA-W1609B
Part Number |
---|
OA-W1609B |
Loading...
Material (Main body) | Nylon 66 | Operating ambient temperature(℃) | -25 to +80 | Protection grade(IP) | 67 |
---|
Please check the type/dimensions/specifications of the part OA-W1609B in the Cable Glands - OA-W Series, Waterproof series.
Part Number |
---|
OA-W15M-04E |
OA-W15M-04EB |
OA-W15M-04EC1 |
OA-W1609B-BB |
OA-W1609C1 |
OA-W1609E |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy