(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】 (Part Numbers)

Cable Glands - OA-W Series, Waterproof
  • Volume Discount

Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.

[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).

PDF

Part Number

Configured Part Number is shown.

OA-W16-224C1

 
Part Number
OA-W16-224C1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Applicable wire diameter
(mm)
Mounting screw Color Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Specifications Lock nut Notes

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

-Cable Gland TypeΦ1.7~2.2mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 1.7-2.2CTG16Light grayΦ 214mm or less4Oil resistance2127MultitypeResin-

Loading...

  1. 1

Basic Information

Material (Main body) Nylon 66 Operating ambient temperature(℃) -25 to +80 Protection grade(IP) 67

Additional Products in this Category

Tech Support