(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - OA-W Series, Waterproof【1-20 Pieces Per Package】

Cable Glands - OA-W Series, Waterproof
  • Volume Discount

Weatherproof cable gland that utilizes a unique W-seal structure and O-ring to produce a water and oil proof seal for wiring outlets found in control panels, limit switches, junction boxes, electric motors, and other electrical wiring applications.

[Features]
・Beige, light gray, and black color options available.
・IP67 environmental rating.
・Compatible with wires ranging from 14 AWG (1.7mm) to -11 AWG (30mm).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
OA-W15M-04
OA-W15M-04B
OA-W15M-04C1
OA-W15M-04E
OA-W15M-04EB
OA-W15M-04EC1
OA-W15M-05
OA-W15M-05B
OA-W15M-05C1
OA-W15M-05E
OA-W15M-05EB
OA-W15M-05EC1
OA-W15M-07
OA-W15M-07B
OA-W15M-07C1
OA-W15M-07E
OA-W15M-07EB
OA-W15M-07EC1
OA-W16-224
OA-W16-224B
OA-W16-224C1
OA-W16-224E
OA-W16-224EB
OA-W16-224EC1
OA-W16-334
OA-W16-334B
OA-W16-334C1
OA-W16-334E
OA-W16-334EB
OA-W16-334EC1
OA-W16-404
OA-W16-404B
OA-W16-404C1
OA-W16-404E
OA-W16-404EB
OA-W16-404EC1
OA-W16-503
OA-W16-503B
OA-W16-503C1
OA-W16-503E
OA-W16-503EB
OA-W16-503EC1
OA-W16-602
OA-W16-602B
OA-W16-602C1
OA-W16-602E
OA-W16-602EB
OA-W16-602EC1
OA-W22-604
OA-W22-604B
OA-W22-604C1
OA-W22-604E
OA-W22-604EB
OA-W22-604EC1
OA-W22-704
OA-W22-704B
OA-W22-704C1
OA-W22-704E
OA-W22-704EB
OA-W22-704EC1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSShape Outer Diameter Of Cable Used Screw Standard Material Color Protection Function (Environmental Resistance) Representative Standard Type Screw Size Applicable wire diameter
(mm)
Mounting screw Color Mounting hole diameter
(mm)
Applicable plate thickness
(mm)
Number of Holes
(Piece)
Application Internal diameter Φ
(mm)
Outer diameter Φ
(mm)
Specifications Lock nut Notes
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ2~4mmMetric ThreadResinBlackOil ResistanceROHSCable GlandM15×1.0Φ 2-4M15 P=1BlackΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

-Cable Gland TypeΦ2~4mmMetric ThreadResinOtherOil ResistanceROHSCable GlandM15×1.0Φ 2-4M15 P=1BeigeΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ2~4Metric ThreadResinGreyOil ResistanceROHSCable GlandM15×1.0Φ 2-4M15 P=1Light grayΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ2~4mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1BlackΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ2~4mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1BeigeΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ2~4Metric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0Φ 2-4M15 P=1Light grayΦ 153 mm or less1Weatherproof1718Standard typeResin-
1 Piece(s)Available

6 Days or more

-Cable Gland TypeΦ3~5mmMetric ThreadResinBlackOil ResistanceROHSCable GlandM15×1.0Φ 3-5M15 P=1BlackΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3~5mmMetric ThreadResinOtherOil ResistanceROHSCable GlandM15×1.0Φ 3-5M15 P=1BeigeΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3~5mmMetric ThreadResinGreyOil ResistanceROHSCable GlandM15×1.0Φ 3-5M15 P=1Light grayΦ 153 mm or less1Oil resistance1718Standard typeResin-
1 Piece(s)Available

6 Days or more

10Cable Gland TypeΦ3~5mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0Φ 3-5M15 P=1BlackΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ3~5mmMetric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0Φ 3-5M15 P=1BeigeΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ3~5mmMetric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0Φ 3-5M15 P=1Light grayΦ 153 mm or less1Weatherproof1718Standard typeResin-
1 Piece(s)Available

6 Days or more

-Cable Gland TypeΦ5~7mmMetric ThreadResinBlackOil ResistanceROHSCable GlandM15×1.0Φ 5-7M15 P=1BlackΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Cable Gland TypeΦ5~7mmMetric ThreadResinOtherOil ResistanceROHSCable GlandM15×1.0Φ 5-7M15 P=1BeigeΦ 153 mm or less1Oil resistance1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

-Cable Gland TypeΦ5~7mmMetric ThreadResinGreyOil ResistanceROHSCable GlandM15×1.0Φ 5-7M15 P=1Light grayΦ 153 mm or less1Oil resistance1718Standard typeResin-
1 Piece(s)Available

6 Days or more

10Cable Gland TypeΦ5~7mmMetric ThreadResinBlackWeatherabilityROHSCable GlandM15×1.0Φ 5-7M15 P=1BlackΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ5~7Metric ThreadResinOtherWeatherabilityROHSCable GlandM15×1.0Φ 5-7M15 P=1BeigeΦ 153 mm or less1Weatherproof1718Standard typeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ5~7mmMetric ThreadResinGreyWeatherabilityROHSCable GlandM15×1.0Φ 5-7M15 P=1Light grayΦ 153 mm or less1Weatherproof1718Standard typeResin-
1 Piece(s)Available

7 Days or more

-Cable Gland TypeΦ1.7~2.2mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16Φ 1.7-2.2CTG16BlackΦ 214mm or less4Oil resistance2127MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

--Φ13-14-----Cable GlandCTG16Φ 1.7-2.2CTG16BeigeΦ 214mm or less4Oil resistance2127MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

-Cable Gland TypeΦ1.7~2.2mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 1.7-2.2CTG16Light grayΦ 214mm or less4Oil resistance2127MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ1.7~2.2mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16Φ 1.7-2.2CTG16BlackΦ 214mm or less4Weatherproof2127MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ9.8-----Cable GlandCTG16Φ 1.7-2.2CTG16BeigeΦ 214mm or less4Weatherproof2127MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ1.7~2.2mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16Φ 1.7-2.2CTG16Light grayΦ 214mm or less4Weatherproof2127MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ2.2~3.3mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16Φ 2.2-3.3CTG16BlackΦ 214mm or less4Oil resistance2227MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ3-4-----Cable GlandCTG16Φ 2.2-3.3CTG16BeigeΦ 214mm or less4Oil resistance2227MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

-Cable Gland TypeΦ2.2~3.3mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 2.2-3.3CTG16Light grayΦ 214mm or less4Oil resistance2227MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ2.2~3.3mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16Φ 2.2-3.3CTG16BlackΦ 214mm or less4Weatherproof2227MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ9.8-----Cable GlandCTG16Φ 2.2-3.3CTG16BeigeΦ 214mm or less4Weatherproof2227MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ2.2~3.3mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16Φ 2.2-3.3CTG16Light grayΦ 214mm or less4Weatherproof2227MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ3~4mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16Φ 3-4CTG16BlackΦ 214mm or less4Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

Quote

10-Φ9-11-----Cable GlandCTG16Φ 3-4CTG16BeigeΦ 214mm or less4Oil resistance2427MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ3~4mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 3-4CTG16Light grayΦ 214mm or less4Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Cable Gland TypeΦ3~4mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16Φ 3-4CTG16BlackΦ 214mm or less4Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ6-7-----Cable GlandCTG16Φ 3-4CTG16BeigeΦ 214mm or less4Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ3~4mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16Φ 3-4CTG16Light grayΦ 214mm or less4Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Cable Gland TypeΦ4~5mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16Φ 4-5CTG16BlackΦ 214mm or less3Oil resistance2427MultitypeResin-
20 Piece(s)Available

13 Days or more

10-Φ6-7-----Cable GlandCTG16Φ 4-5CTG16BeigeΦ 214mm or less3Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ4~5mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 4-5CTG16Light grayΦ 214mm or less3Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ4~5mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16Φ 4-5CTG16BlackΦ 214mm or less3Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ4-6-----Cable GlandCTG16Φ 4-5CTG16BeigeΦ 214mm or less3Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ4~5mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16Φ 4-5CTG16Light grayΦ 214mm or less3Weatherproof2427MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ5~6mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG16Φ 5-6CTG16BlackΦ 214mm or less2Oil resistance2427MultitypeResin-
1 Piece(s)Available

6 Days or more

10---------Φ 5-6CTG16BeigeΦ 214mm or less2Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Cable Gland TypeΦ5~6mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG16Φ 5-6CTG16Light grayΦ 214mm or less2Oil resistance2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ5~6mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG16Φ 5-6CTG16BlackΦ 214mm or less2Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

10-Φ13.5-----Cable GlandCTG16Φ 5-6CTG16BeigeΦ 214mm or less2Weatherproof2427MultitypeResin-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ5~6mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG16Φ 5-6CTG16Light grayΦ 214mm or less2Weatherproof2427MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ5~6mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG22Φ 5-6CTG22BlackΦ 286mm or less4Oil resistance3639MultitypeResin-
1 Piece(s)Available

12 Days or more

-Cable Gland TypeΦ5~6mmCTG ThreadResinOtherOil ResistanceROHSCable GlandCTG22Φ 5-6CTG22BeigeΦ 286mm or less4Oil resistance3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

-Cable Gland TypeΦ5~6mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG22Φ 5-6CTG22Light grayΦ 286mm or less4Oil resistance3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ5~6mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG22Φ 5-6CTG22BlackΦ 286mm or less4Weatherproof3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ5~6mmCTG ThreadResinOtherWeatherabilityROHSCable GlandCTG22Φ 5-6CTG22BeigeΦ 286mm or less4Weatherproof3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ5~6mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG22Φ 5-6CTG22Light grayΦ 286mm or less4Weatherproof3639MultitypeResin-
1 Piece(s)Available

8 Days or more

-Cable Gland TypeΦ6~7mmCTG ThreadResinBlackOil ResistanceROHSCable GlandCTG22Φ 6-7CTG22BlackΦ 286mm or less4Oil resistance3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ6~7mmCTG ThreadResinOtherOil ResistanceROHSCable GlandCTG22Φ 6-7CTG22BeigeΦ 286mm or less4Oil resistance3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ6~7mmCTG ThreadResinGreyOil ResistanceROHSCable GlandCTG22Φ 6-7CTG22Light grayΦ 286mm or less4Oil resistance3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Cable Gland TypeΦ6~7mmCTG ThreadResinBlackWeatherabilityROHSCable GlandCTG22Φ 6-7CTG22BlackΦ 286mm or less4Weatherproof3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ6~7mmCTG ThreadResinOtherWeatherabilityROHSCable GlandCTG22Φ 6-7CTG22BeigeΦ 286mm or less4Weatherproof3639MultitypeResin-

10 Pieces Per Package

1 Pack(s)Available

13 Days or more

10Cable Gland TypeΦ6~7mmCTG ThreadResinGreyWeatherabilityROHSCable GlandCTG22Φ 6-7CTG22Light grayΦ 286mm or less4Weatherproof3639MultitypeResin-

Loading...

Basic Information

Material (Main body) Nylon 66 Operating ambient temperature(℃) -25 to +80 Protection grade(IP) 67

Additional Products in this Category

Tech Support