(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D1000 Series (Part Numbers)

D1000 Series
  • Volume Discount

The D-1000 Series are the smallest connectors within the Dynamic Series range.

[Features]
[Supports a wide range of wires]
· This connector offers an extensive range of wiring, and supports 30–18 AWG. The outer diameter of the wire coating is large at ⌀ 2.2 mm (when using the D-1200/D-1500 Series), which can also be used as standard on-board.
[Crimp tool with interchangeable dies]
· The die on this standard tool is interchangeable. This a single-handle system gives the die purchase for each range, which makes it possible to reduce lead time and minimize implementation costs.
[A full Series lineup]
· The 2.0-mm pitch D-1100 and 2.5-mm pitch D-1200 Series are available for selection depending on the wire sizes and the voltages that are used. The lineup includes a number of electrodes up to a maximum of 40 P.
· The D-1500 Series lineup features 3.5-mm pitch products that are optimally suited for applications, such as bundling signal wires and branching power supplies.
· The Series lineup includes different color versions in addition to the previous standard black color.
· In addition to positively promoting the use of multiple electrodes of the same number, it also contributes to a reducing the amount of time required to assemble connectors.
· The lineup includes more affordable tin plated products, as part of the terminal plating specifications, in addition to conventional products with standard gold plating.
· Contact options support an extensive range of uses based on application, quality, and cost considerations.

PDF

Part Number

Configured Part Number is shown.

2-1827864-6

 
Part Number
2-1827864-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Rated current
(A)
Rated voltage
(V)
Wire connection method Connection direction Features Type Pitch
(mm)
Applicable wire size
(AWG)
Color Keying Plating Series Insertion-extraction durability
(times)
Maximum Contact Resistance
(mΩ)
Operating temperature range
(℃)
Notes Finish
1 Piece(s)Available

6 Days or more

10Female12Cable connection5250CrimpStraight2-line type/high-voltage typeHousing2.518 ~ 30BlackYNoneD-1200D-20-55 to +105UL94V-0, and glass-filled thermoplastic PBt-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
IP Rating None Representative standards UL / TUV / CSA

Please check the type/dimensions/specifications of the part 2-1827864-6 in the D1000 Series series.

Products like this...

Part Number
1-1827581-4
1-1827583-2
1-1827862-0
2-1827875-0
2-1827875-2
2-1827875-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Rated current
(A)
Rated voltage
(V)
Wire connection method Connection direction Features Type Pitch
(mm)
Applicable wire size
(AWG)
Color Keying Plating Series Insertion-extraction durability
(times)
Maximum Contact Resistance
(mΩ)
Operating temperature range
(℃)
Notes Finish
1 Piece(s)Available

6 Days or more

10Male12For PCB5250SolderStraightHigh-voltage modular typeHeader3.518 ~ 30BlackXGold 0.38 μmD-1500T5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate (1.27 μm) upper contact gold-plated (0.38 μm) post tin-plated (2.0 μm)
1,650 Piece(s)

5 Days or more

10Male6For PCB5250SolderAngleHigh-voltage modular typeHeader3.518 ~ 30BlackXGold 0.38 μmD-1500T5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloy-
1 Piece(s)Available

6 Days or more

10Female20Cable connection3125CrimpStraight2-line/standard typeHousing2.022 ~ 30BlackXNoneD-1100D-20-55 to +105UL94V-0, and glass-filled thermoplastic PBt-
1 Piece(s)Available

6 Days or more

10Male20For PCB5250SolderStraight2-line type/high-voltage typeHeader2.518 ~ 30BlackYGold 0.38 μmD-1200D5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate (1.27 μm) upper contact gold-plated (0.38 μm) post tin-plated (2.0 μm)
1 Piece(s)Available

6 Days or more

10Male4For PCB5250SolderStraight2-line type/high-voltage typeHeader2.518 ~ 30BlackYGold 0.38 μmD-1200D5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate (1.27 μm) upper contact gold-plated (0.38 μm) post tin-plated (2.0 μm)
1 Piece(s)Available

8 Days or more

10Male6For PCB5250SolderStraight2-line type/high-voltage typeHeader2.518 ~ 30BlackYGold 0.38 μmD-1200D5020-55 to +105Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate (1.27 μm) upper contact gold-plated (0.38 μm) post tin-plated (2.0 μm)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.