(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat shrinkable tube HIS-3 series

Heat shrinkable tube HIS-3 series
  • Volume Discount

The shrinkage ratio is high at 3:1, contributing to a reduction in the number of parts. · Includes a compact box that dust does not easily infiltrate and that is convenient for storage.

[Features]
The shrinkage ratio is high at 3:1, contributing to a reduction in the number of parts.
For example, to cover a range of 1 mm - 20 mm 10 sizes must be available for 2:1 Heat-shrinkable tubing, but with HIS-3 only 5 sizes are needed.
· Includes a compact box that dust does not easily infiltrate and that is convenient for storage

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HIS-3-1.5/0.5-BK
HIS-3-3/1-BK
HIS-3-6/2-BK
HIS-3-9/3-BK
HIS-3-12/4-BK
HIS-3-18/6-BK
HIS-3-24/8-BK
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Tube length
(mm)
1 Piece(s)Available

8 Days or more

101.50.4510000
1 Piece(s)Available

Same day

Stock

1030.5510000
1 Piece(s)Available

8 Days or more

1060.655000
1 Piece(s)Available

8 Days or more

1090.755000
1 Piece(s)Available

8 Days or more

10120.85000
1 Piece(s)Available

8 Days or more

10180.94000
1 Piece(s)Available

8 Days or more

10241.23000

Loading...

  1. 1

Basic Information

Shrinkage factor 3:1 Material Cross-linked polyolefin Color Black
Flame retardant Present Adhesive None Representative standards UL standard certified product
Continuous operating temperature range (Min)(℃) -55 Continuous operating temperature range (Max)(℃) 135

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.