(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D5000 Series (Part Numbers)

D5000 Series
  • Volume Discount

A D-5000 Series connector for use with equipment main power supply lines.

[Features]
· High-current contact: Utilizes a box-shaped contact concept that has high torsional strength based on the Dynamic Series heritage and track record.
· By using the same kind of newly developed copper alloy in the D-3000 Series, these connectors have excellent elasticity and conductivity characteristics with reliable receptacles and contacts.
· The silver-plated type D-5000α Series has also been added to cover even higher current ranges.
· The contacts can be selected to match the application.
· Sequential contact: Allows sequential coupling to initially ground charged static electricity prior to contact coupling.
· The long tab was developed for sequential coupling of tab contacts.
· By using this long tab in combination with the regular tab contacts, it is possible to construct a sequential connection environment.
· High current tines (lead): This type of tine (lead) mounts to a circuit board.
· A newly developed twin lead type.
· This product secures a large joining area with PCBs. Therefore, this enables a reliable pattern and connector connection.
· IP20 (finger safety protection): The reverse-mount type D-5300 is recommended for applications with live equipment components.
· By using a housing that can house the equipment (panel side) receptacles and contacts, the equipment connector satisfies the IP20 standard.

Part Number

Configured Part Number is shown.

1-179958-2

Part Number
1-179958-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Rated current
(A)
Rated voltage
(V)
Wire connection method Connection direction IP Rating Representative standards Features Type Specifications Pitch
(mm)
Applicable wire size
(AWG)
Keying Plating Series PC circuit board thickness Insertion-extraction durability
(times)
Notes Finish
1 Piece(s)Available

6 Days or more

10Female2Cable connection30630CrimpStraightNoneUL / TUV / CSA1-line type/high withstand voltage typeHousingNone10.1610 ~ 16XNoneD-5200SNone-UL94V-0, and glass-filled thermoplastic PBt-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
Color Black Operating temperature range(℃) -55 to +105 Total contact resistance(mΩ) 2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.