(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

D4000 Series

D4000 Series
  • Volume Discount

The D4000 series is optimal for 20A commercial power supply line use.

[Features]
•Small high current contact point: By increasing the number of contact areas, this newly designed contact point ensures Hertzian stress is divided among 4 contact positions.
•This not only provides current capacity (rated for 20A maximum), but also increases reliability tremendously.
•Sequential contact: When circuits are electrified through static electricity or other currents, this product can be used to perform mating via a sequential process, initially by grounding the mating site.
•Long tab was developed for sequential connection use with tab contacts.
•By using this long tab in combination with a normal tab contact, a sequential connection environment architecture can be created.
•High current tine (lead): This type of tine (lead) mounts to a circuit board, and is a newly developed folding V-shaped tine.
•Although the joining area with the circuit board is wide, the through hole is extremely small, and this allows for easy pattern routing (patent pending).
•Lock feeling: The clear locking sound and vibration that are apparent to the operator during mating ensure that work can be completed even in environments where visual inspection is not possible, without producing any malfunctions such as incomplete mating (partial mating).
•Keying: The housing has a keying (slit) installed, and by using X keys and Y keys for different purposes, improper mating can be prevented.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1-1747276-2
1-1747276-4
1-1747277-2
1-1747414-4
1-1747535-3
1-1747535-4
2-1747276-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Wire connection method Type Keying Plating Number with packs
(Piece)
Notes Finish
1 Piece(s)Available

6 Days or more

10Female2Cable connectionCrimpHousingXNone-UL94V-0, and glass-filled thermoplastic PBt-
1 Piece(s)Available

6 Days or more

10Female4Cable connectionCrimpHousingXNone-UL94V-0, and glass-filled thermoplastic PBt-
640 Piece(s)Available

Quote

10Male2For PCBSolderHeader (standard)XGold 0.38 μm-Housing part: UL94V-0, thermoplastic PBT with glass tab and post part: copper alloyTab, post: nickel substrate gold-plated
1 Piece(s)Available

6 Days or more

10Male4Cable connectionCrimpHousingXNone-UL94V-0, and glass-filled thermoplastic PBt-
1 Piece(s)Available

6 Days or more

10Male3Panel mountCrimpHousingXNone-UL94V-0, and glass-filled thermoplastic PBt-
10 Piece(s)Available

10 Days or more

-Male4Panel mountCrimpHousingXNone-UL94V-0, and glass-filled thermoplastic PBt-
1 Piece(s)Available

Quote

10Female2Cable connectionCrimpHousingYNone1200UL94V-0, and glass-filled thermoplastic PBt-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
Rated voltage(V) 600 Connection direction Straight IP Rating None
Representative standards UL / TUV / CSA Features 1-line type/high withstand voltage type Pitch(mm) 6.35
Applicable wire size(AWG) 16/14/12 Color Black Series D-4200S
Insertion-extraction durability(times) 25 Maximum Contact Resistance(mΩ) 10 Operating temperature range(℃) -55 to +105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.