(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

D3000 Series【1-3,200 Pieces Per Package】 (Part Numbers)

D3000 Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount


The D-3000 series, compatible with a wide range of dynamic main series sizes.

[Features]
· Terminal construction resistant to tampering: developed by the automobile industry, a recess tab box construction concept (3-point contact) is used that is difficult to pry apart. These tough contacts offer high reliability and stability in a real work environment.
· Three types of plating: Select the type of plating best suited for the job and optimize cost performance. Tin plating is suitable for normal use with a low insertion/extraction frequency; 0.38 μm gold plating for frequent insertion and extractions; and 0.76 μm gold plating is suited for use in an even harsher environment.
· Two types of connection point pressure: Two contact point pressures are available in order to propose a contact environment optimal for the specific type of use. Standard connection point pressure products are for insertion/extraction durability and multiple pin use, and high connection point pressure products are for uses involving strong vibration. These two types can be used separately.
· High current: Maximum 15 A of regular current (with a temperature elevation of less than 30°C) can be used regardless of size.
· Newly developed copper alloy material realized with a reliable 3-point contact construction.
· Lock filling: A clear locking sound and vibration are produced when mating, allowing workers to be sure mating has been successfully completed even in environments with low visibility.
· Keying: A slit in the housing is provided so that improper unions can be prevented by distinguishing X keys from Y keys. If a keying plug is used, further key patterns may be created.

PDF

Part Number

Configured Part Number is shown.

178307-2

 
Part Number
178307-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Rated voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish
1 Piece(s)Available

6 Days or more

10Male16For PCB250Angle2-line/standard typeHeaderNone3.81XGold 0.38 μmD-3100D-500Tab, post: nickel substrate gold-plated

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Others Series Model Dynamic
Rated current(A) 15 IP Rating None Representative standards UL / TUV / CSA
Applicable wire size(AWG) 28/26/24/22/20/18/16/14 Color Black Maximum Contact Resistance(mΩ) 10
Operating temperature range(℃) -55 to +105 Notes Rated current is a maximum value. This differs based on number of electrodes and wire size, so see "product information" "number of electrodes/wire size/rated current" for details.

Please check the type/dimensions/specifications of the part 178307-2 in the D3000 Series series.

Products like this...

Part Number
1-178127-6
1-178128-2
1-178128-3
178307-3
178308-2
178308-3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Number of electrodes Application Rated voltage
(V)
Connection direction Features Type Specifications Pitch
(mm)
Keying Plating Series Number with packs
(Piece)
Insertion-extraction durability
(times)
Finish
1 Piece(s)Available

6 Days or more

10Female6Cable connection250Straight2 line/standard modular typeHousing2-line 6-pole3.81XXNoneD-3100M--UL94V-0, glass-filled thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black
1 Piece(s)Available

Same day

Stock

10Female2Cable connection600Straight1-line type/high-voltage typeHousingNone5.08XNoneD-3200S--UL94V-0, glass-filled thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black
1 Piece(s)Available

6 Days or more

10Female3Cable connection600Straight1-line type/high-voltage typeHousingNone5.08XNoneD-3200S--UL94V-0, glass-filled thermoplastic PBT, PPS (SMT type), and liquid crystal polymer (motor connector), black
1 Piece(s)Available

8 Days or more

10Male16For PCB250Angle2-line/standard typeHeaderNone3.81XGold 0.76 μmD-3100D-500Tab, post: nickel substrate gold-plated
1 Piece(s)Available

6 Days or more

10Male20For PCB250Angle2-line/standard typeHeaderNone3.81XGold 0.38 μmD-3100D-500Tab, post: nickel substrate gold-plated
1 Piece(s)Available

8 Days or more

10Male20For PCB250Angle2-line/standard typeHeaderNone3.81XGold 0.76 μmD-3100D-500Tab, post: nickel substrate gold-plated

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.