(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

NWPC Series Circular Connector - Waterproof, Metal (Part Numbers)

NWPC Series Circular Connector - Waterproof, Metal
  • Volume Discount

NWPC series round connector with IP-X6 equivalent water resistance. There are a number of size variations.

[Features]
· Connector designed to be waterproof when connected.
· The cable pull-out portion is constructed to retain the cable using two layers: rubber packing and a cable clamp.
· Can be applied to a wide range of uses; ten shell sizes and a number of connectors are available.
· IP-X6 equivalent.

PDF

Part Number

Configured Part Number is shown.

NWPC-6040-P26

 
Part Number
NWPC-6040-P26
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8
1 Piece(s)Available

8 Days or more

Female40Cable connection5250PlugGeneral shapes60Normal-core25.1 to 27.02.0NoneNoneSilver-NWPC-6040-AD26 (relay plug)NWPC-6040-R (panel receptacle)------

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NWPC
Wire connection method Solder Connection direction Straight IP Rating IPX6 equivalent
Operating temperature range(℃) -40 to +85 Shell plating treatment Chrome

Please check the type/dimensions/specifications of the part NWPC-6040-P26 in the NWPC Series Circular Connector - Waterproof, Metal series.

Products like this...

Part Number
NWPC-142-AD6
NWPC-142-AD7
NWPC-142-P5
NWPC-6040-P28
NWPC-6040-R
NWPC-642-ADF26
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8
1 Piece(s)Available

8 Days or more

Male2Cable connection5125AdapterGeneral shapes14Normal-core6.0 to 6.90.75NoneNoneNickel-NWPC-142-P6 (Straight plug)-------
1 Piece(s)Available

8 Days or more

Male2Cable connection5125AdapterGeneral shapes14Normal-core7.0 to 8.00.75NoneNoneNickel-NWPC-142-P7 (Straight plug)-------
1 Piece(s)Available

8 Days or more

Female2Cable connection5125PlugGeneral shapes14Normal-core5.0 to 5.90.75NoneNoneNickel-NWPC-142-AD5 (relay plug)NWPC-142-R (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female40Cable connection5250PlugGeneral shapes60Normal-core27.1 to 29.52.0NoneNoneSilver-NWPC-6040-AD28 (relay plug)NWPC-6040-R (panel receptacle)------
1 Piece(s)Available

8 Days or more

Male40Panel mount5250ReceptacleWith flange60Normal-coreNo cable connection2.0RectangularNoneSilver-NWPC-6040-P22 (Straight plug)NWPC-6040-P24 (Straight plug)NWPC-6040-P26 (Straight plug)NWPC-6040-P28 (Straight plug)NWPC-6040-P31 (Straight plug)NWPC-6040-P33 (Straight plug)NWPC-6040-P35 (Straight plug)NWPC-6040-P37 (Straight plug)
1 Piece(s)Available

8 Days or more

Female2Cable connection150500AdapterGeneral shapes64Reverse-core25.1 to 27.050NoneNoneSilver-NWPC-642-PM26 (Straight plug)-------

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.