(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
NWPC series round connector with IP-X6 equivalent water resistance. There are a number of size variations.
[Features]
· Connector designed to be waterproof when connected.
· The cable pull-out portion is constructed to retain the cable using two layers: rubber packing and a cable clamp.
· Can be applied to a wide range of uses; ten shell sizes and a number of connectors are available.
· IP-X6 equivalent.
Part Number
Configured Part Number is shown.
NWPC-604-P22
Part Number |
---|
NWPC-604-P22 |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NWPC |
---|---|---|---|---|---|
Wire connection method | Solder | Connection direction | Straight | IP Rating | IPX6 equivalent |
Operating temperature range(℃) | -40 to +85 | Shell plating treatment | Chrome |
Please check the type/dimensions/specifications of the part NWPC-604-P22 in the NWPC Series Circular Connector - Waterproof, Metal series.
Part Number |
---|
NWPC-142-AD6 |
NWPC-142-AD7 |
NWPC-142-P5 |
NWPC-604-P26 |
NWPC-604-P28 |
NWPC-604-P31 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy