(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NJC Series Circular Connector - Metal

NJC Series Circular Connector - Metal
  • On Sale Till 15/12/2024
  • Volume Discount

Nanaboshi NJC Series standard-model metal round connectors are used for a variety of circuit connections. The NJC series can be used in a wide range of applications such as medical equipment, measuring equipment, control equipment and power supply.

[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Non-waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NJC-163-AD(F)F
NJC-163-AD(F)M
NJC-163-ADF
NJC-163-ADM
NJC-163-ADMY
NJC-163-PF
NJC-163-PFX
NJC-163-PM
NJC-163-RF
NJC-163-RFX
NJC-163-RM
NJC-163-RMX
NJC-165-AD(F)F
NJC-165-ADF
NJC-165-ADM
NJC-165-ADMX
NJC-165-PF
NJC-165-PFX
NJC-165-PM
NJC-165-PMX
NJC-165-RF
NJC-165-RM
NJC-165CPS-PM
NJC-165CPS-RF
NJC-165CPS-RM
NJC-168-AD(F)F
NJC-168-AD(F)M
NJC-168-ADF
NJC-168-ADM
NJC-168-PF
NJC-168-PM
NJC-168-RF
NJC-168-RM
NJC-2010-AD(F)F
NJC-2010-AD(F)M
NJC-2010-ADF
NJC-2010-ADM
NJC-2010-PF
NJC-2010-PFX
NJC-2010-PM
NJC-2010-PMX
NJC-2010-RF
NJC-2010-RM
NJC-2010CPS-PF
NJC-2010CPS-RM
NJC-2012-AD(F)F
NJC-2012-AD(F)M
NJC-2012-ADF
NJC-2012-ADM
NJC-2012-PF
NJC-2012-PFX
NJC-2012-PM
NJC-2012-PMX
NJC-2012-PMY
NJC-2012-PMZ
NJC-2012-RF
NJC-2012-RFX
NJC-2012-RFY
NJC-2012-RFZ
NJC-2012-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Angles for changing guide position (as seen from pin insert connection side) Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Female3Panel mount10125SolderPSEAdapterWith flange16Reverse-core7.0-8.51.25-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-163-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Panel mount10125SolderPSEAdapterWith flange16Normal-core7.0-8.51.25-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-163-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female3Cable connection10125SolderPSEAdapterGeneral shapes16Reverse-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Cable connection10125SolderPSEAdapterGeneral shapes16Normal-core7.0-8.51.25-25 to +85None60°SilverConforms to JIS C 5432NJC-163-ADMYNJC-163-PFY (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Female3Cable connection10125SolderPSEPlugGeneral shapes16Normal-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-AD(F)M (relay plug)NJC-163-ADM (relay plug)NJC-163-RM (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Female3Cable connection10125SolderPSEPlugGeneral shapes16Normal-core7.0-8.51.25-25 to +85None30°SilverConforms to JIS C 5432NJC-163-PFXNJC-163-ADMX (relay plug)NJC-163-AD(F)MX (relay plug)NJC-163-RMX (panel receptacle)-------
1 Piece(s)Available

Same day

Stock

Male3Cable connection10125SolderPSEPlugGeneral shapes16Reverse-core7.0-8.51.25-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-163-AD(F)F (relay plug)NJC-163-ADF (relay plug)NJC-163-RF (panel receptacle)--------
1 Piece(s)Available

Same day

Stock

Female3Panel mount10125SolderPSEReceptacleWith flange16Reverse-coreNone1.25-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-163-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female3Panel mount10125SolderPSEReceptacleWith flange16Reverse-coreNone1.25-25 to +85Rectangular30°SilverConforms to JIS C 5432NJC-163-RFXNJC-163-PMX (Straight plug)---------
1 Piece(s)Available

8 Days or more

Male3Panel mount10125SolderPSEReceptacleWith flange16Normal-coreNone1.25-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-163-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Panel mount10125SolderPSEReceptacleWith flange16Normal-coreNone1.25-25 to +85Rectangular30°SilverConforms to JIS C 5432NJC-163-RMXNJC-163-PFX (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female5Panel mount5125Solder-AdapterWith flange16Reverse-core7.0-8.50.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-165-PM (Straight plug)----------
1 Piece(s)Available

Same day

Stock

Female5Cable connection5125Solder-AdapterGeneral shapes16Reverse-core7.0-8.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-165-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Solder-AdapterGeneral shapes16Normal-core7.0-8.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-165-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Solder-AdapterGeneral shapes16Normal-core7.0-8.50.5-25 to +85None45°SilverConforms to JIS C 5432NJC-165-ADMXNJC-165-PFX (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female5Cable connection5125Solder-PlugGeneral shapes16Normal-core7.0-8.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-165-AD(F)M (relay plug)NJC-165-ADM (relay plug)NJC-165-RM (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Female5Cable connection5125Solder-PlugGeneral shapes16Normal-core7.0-8.50.5-25 to +85None45°SilverConforms to JIS C 5432NJC-165-PFXNJC-165-ADMX (relay plug)NJC-165-AD(F)MX (relay plug)NJC-165-RMX (panel receptacle)-------
1 Piece(s)Available

Same day

Stock

Male5Cable connection5125Solder-PlugGeneral shapes16Reverse-core7.0-8.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-165-AD(F)F (relay plug)NJC-165-ADF (relay plug)NJC-165-RF (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Solder-PlugGeneral shapes16Reverse-core7.0-8.50.5-25 to +85None45°SilverConforms to JIS C 5432NJC-165-PMXNJC-165-ADFX (relay plug)NJC-165-AD(F)FX (relay plug)NJC-165-RFX (panel receptacle)-------
1 Piece(s)Available

Same day

Stock

Female5Panel mount5125Solder-ReceptacleWith flange16Reverse-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-165-PM (Straight plug)----------
1 Piece(s)Available

44 Days or more

Male5Panel mount5125Solder-ReceptacleWith flange16Normal-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-165-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male5Cable connection5125Crimp-PlugCrimp (open barrel) type16Reverse-core7.0-8.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432/cross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNJC-165-ADFNJC-165-AD(F)FNJC-165-RF--------
1 Piece(s)Available

8 Days or more

Female5Panel mount5125Crimp-ReceptacleWith flange/Crimp (open barrel) type16Reverse-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432/cross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNJC-165-PMNJC-16-RCA---------
1 Piece(s)Available

8 Days or more

Male5Panel mount5125Crimp-ReceptacleWith flange/Crimp (open barrel) type16Normal-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432/cross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNJC-165-PFNJC-16-RCA---------
1 Piece(s)Available

8 Days or more

Female8Panel mount3-Solder-AdapterWith flange16Reverse-core7.0-8.50.3-25 to +60RectangularStandardGold-NJC-168-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male8Panel mount3-Solder-AdapterWith flange16Normal-core7.0-8.50.3-25 to +60RectangularStandardGold-NJC-168-PF (Straight plug)----------
1 Piece(s)Available

44 Days or more

Female8Cable connection3-Solder-AdapterGeneral shapes16Reverse-core7.0-8.50.3-25 to +60NoneStandardGold-NJC-168-PM (Straight plug)----------
1 Piece(s)Available

Same day

Stock

Male8Cable connection3-Solder-AdapterGeneral shapes16Normal-core7.0-8.50.3-25 to +60NoneStandardGold-NJC-168-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female8Cable connection3-Solder-PlugGeneral shapes16Normal-core7.0-8.50.3-25 to +60NoneStandardGold-NJC-168-AD(F)M (relay plug)NJC-168-ADM (relay plug)NJC-168-RM (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Male8Cable connection3-Solder-PlugGeneral shapes16Reverse-core7.0-8.50.3-25 to +60NoneStandardGold-NJC-168-AD(F)F (relay plug)NJC-168-ADF (relay plug)NJC-168-RF (panel receptacle)--------
1 Piece(s)Available

8 Days or more

Female8Panel mount3-Solder-ReceptacleWith flange16Reverse-coreNone0.3-25 to +60RectangularStandardGold-NJC-168-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male8Panel mount3-Solder-ReceptacleWith flange16Normal-coreNone0.3-25 to +60RectangularStandardGold-NJC-168-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female10Panel mount5250Solder-AdapterWith flange20Reverse-core10.0 to 12.50.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male10Panel mount5250Solder-AdapterWith flange20Normal-core10.0 to 12.50.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-PF (Straight plug)----------
1 Piece(s)Available

Same day

Stock

Female10Cable connection5250Solder-AdapterGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-2010-GPM1/2 (straight plug)NJC-2010-PM (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Male10Cable connection5250Solder-AdapterGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-2010-GPF1/2 (straight plug)NJC-2010-PF (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Female10Cable connection5250Solder-PlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-2010-AD(F)M (relay plug)NJC-2010-ADM (relay plug)NJC-2010-GAD(F) M1/2 (relay plug)NJC-2010-GADM1/2 (relay plug)NJC-2010-RM (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250Solder-PlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85None45°SilverConforms to JIS C 5432NJC-2010-PFXNJC-2010-ADMX (relay plug)NJC-2010-AD(F)MX (relay plug)NJC-2010-GADM1/2X (relay plug)NJC-2010-GAD(F)M1/2X (relay plug)NJC-2010-RMX (panel receptacle)-----
1 Piece(s)Available

Same day

Stock

Male10Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432NJC-2010-AD(F)F (relay plug)NJC-2010-ADF (relay plug)NJC-2010-GAD(F) F1/2 (relay plug)NJC-2010-GADF1/2 (relay plug)NJC-2010-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Male10Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85None45°SilverConforms to JIS C 5432NJC-2010-PMXNJC-2010-ADFX (relay plug)NJC-2010-AD(F)FX (relay plug)NJC-2010-GADF1/2X (relay plug)NJC-2010-GAD(F)F1/2X (relay plug)NJC-2010-RFX (panel receptacle)-----
1 Piece(s)Available

8 Days or more

Female10Panel mount5250Solder-ReceptacleWith flange20Reverse-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-GPM1/2 (straight plug)NJC-2010-PM (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Male10Panel mount5250Solder-ReceptacleWith flange20Normal-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432NJC-2010-GPF1/2 (straight plug)NJC-2010-PF (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250Crimp-PlugCrimp (open barrel) type20Normal-core10.0 to 12.50.5-25 to +85NoneStandardSilverConforms to JIS C 5432/cross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNJC-2010-ADMNJC-2010-AD(F)MNJC-2010-GADM1/2NJC-2010-GAD(F)M1/2NJC-2010-RMNJC-20-PCA-----
1 Piece(s)Available

44 Days or more

Male10Panel mount5250Crimp-ReceptacleWith flange/Crimp (open barrel) type20Normal-coreNone0.5-25 to +85RectangularStandardSilverConforms to JIS C 5432/cross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNJC-2010-PFNJC-2010-GPF1/2NJC-20-RCA--------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250Solder-AdapterWith flange20Reverse-core10.0 to 12.50.5-25 to +85RectangularStandardSilver-NJC-2012-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male12Panel mount5250Solder-AdapterWith flange20Normal-core10.0 to 12.50.5-25 to +85RectangularStandardSilver-NJC-2012-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female12Cable connection5250Solder-AdapterGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneStandardSilver-NJC-2012-GPM1/2 (straight plug)NJC-2012-PM (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Male12Cable connection5250Solder-AdapterGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneStandardSilver-NJC-2012-GPF1/2 (straight plug)NJC-2012-PF (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Female12Cable connection5250Solder-PlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneStandardSilver-NJC-2012-AD(F)M (relay plug)NJC-2012-ADM (relay plug)NJC-2012-GAD(F) M1/2 (relay plug)NJC-2012-GADM1/2 (relay plug)NJC-2012-RM (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female12Cable connection5250Solder-PlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85None45°Silver-NJC-2012-PFXNJC-2012-ADMX (relay plug)NJC-2012-AD(F)MX (relay plug)NJC-2012-GADM1/2X (relay plug)NJC-2012-GAD(F)M1/2X (relay plug)NJC-2012-RMX (panel receptacle)-----
1 Piece(s)Available

8 Days or more

Male12Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneStandardSilver-NJC-2012-AD(F)F (relay plug)NJC-2012-ADF (relay plug)NJC-2012-GAD(F) F1/2 (relay plug)NJC-2012-GADF1/2 (relay plug)NJC-2012-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Male12Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85None45°Silver-NJC-2012-PMXNJC-2012-ADFX (relay plug)NJC-2012-AD(F)FX (relay plug)NJC-2012-GADF1/2X (relay plug)NJC-2012-GAD(F)F1/2X (relay plug)NJC-2012-RFX (panel receptacle)-----
1 Piece(s)Available

8 Days or more

Male12Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85None95°Silver-NJC-2012-PMYNJC-2012-ADFY (relay plug)NJC-2012-AD(F)FY (relay plug)NJC-2012-GADF1/2Y (relay plug)NJC-2012-GAD(F)F1/2Y (relay plug)NJC-2012-RFY (panel receptacle)-----
1 Piece(s)Available

8 Days or more

Male12Cable connection5250Solder-PlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85None190°Silver-NJC-2012-PMZNJC-2012-ADFZ (relay plug)NJC-2012-AD(F)FZ (relay plug)NJC-2012-GADF1/2Z (relay plug)NJC-2012-GAD(F)F1/2Z (relay plug)NJC-2012-RFZ (panel receptacle)-----
1 Piece(s)Available

8 Days or more

Female12Panel mount5250Solder-ReceptacleWith flange20Reverse-coreNone0.5-25 to +85RectangularStandardSilver-NJC-2012-GPM1/2 (straight plug)NJC-2012-PM (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250Solder-ReceptacleWith flange20Reverse-coreNone0.5-25 to +85Rectangular45°Silver-NJC-2012-RFXNJC-2012-PMX (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250Solder-ReceptacleWith flange20Reverse-coreNone0.5-25 to +85Rectangular95°Silver-NJC-2012-RFYNJC-2012-PMY (Straight plug)---------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250Solder-ReceptacleWith flange20Reverse-coreNone0.5-25 to +85Rectangular190°Silver-NJC-2012-RFZNJC-2012-PMZ (Straight plug)---------
1 Piece(s)Available

Same day

Stock

Male12Panel mount5250Solder-ReceptacleWith flange20Normal-coreNone0.5-25 to +85RectangularStandardSilver-NJC-2012-GPF1/2 (straight plug)NJC-2012-PF (Straight plug)---------

Loading...

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NJC
Connection direction Straight IP Rating None Screw for Tubes None
Shell plating treatment Satin chrome

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.