(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF-L Series

Automation Cable - 300 V, PVC Sheath, UL/CSA, KDF-L Series
  • Volume Discount

Suitable for robot wiring

[Features]
- SB type includes shielding.
- Noise-resistant (KDF-SBL compliant) UL/cUL standard cable.
- Oil-resistant and bend tolerant.
- Sheath matte finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KDF-L 2X0.75SQ-1
KDF-L 2X0.75SQ-2
KDF-L 2X0.75SQ-3
KDF-L 2X0.75SQ-4
KDF-L 2X0.75SQ-5
KDF-L 2X0.75SQ-6
KDF-L 2X0.75SQ-7
KDF-L 2X0.75SQ-8
KDF-L 2X0.75SQ-9
KDF-L 2X0.75SQ-10
KDF-L 2X0.75SQ-11
KDF-L 2X0.75SQ-12
KDF-L 2X0.75SQ-13
KDF-L 2X0.75SQ-14
KDF-L 2X0.75SQ-15
KDF-L 2X0.75SQ-16
KDF-L 2X0.75SQ-17
KDF-L 2X0.75SQ-18
KDF-L 2X0.75SQ-19
KDF-L 2X0.75SQ-20
KDF-L 2X0.75SQ-21
KDF-L 2X0.75SQ-22
KDF-L 2X0.75SQ-23
KDF-L 2X0.75SQ-24
KDF-L 2X0.75SQ-25
KDF-L 2X0.75SQ-26
KDF-L 2X0.75SQ-27
KDF-L 2X0.75SQ-28
KDF-L 2X0.75SQ-29
KDF-L 2X0.75SQ-30
KDF-L 2X0.75SQ-31
KDF-L 2X0.75SQ-32
KDF-L 2X0.75SQ-33
KDF-L 2X0.75SQ-34
KDF-L 2X0.75SQ-35
KDF-L 2X0.75SQ-36
KDF-L 2X0.75SQ-37
KDF-L 2X0.75SQ-38
KDF-L 2X0.75SQ-39
KDF-L 2X0.75SQ-40
KDF-L 2X0.75SQ-41
KDF-L 2X0.75SQ-42
KDF-L 2X0.75SQ-43
KDF-L 2X0.75SQ-44
KDF-L 2X0.75SQ-45
KDF-L 2X0.75SQ-46
KDF-L 2X0.75SQ-47
KDF-L 2X0.75SQ-48
KDF-L 2X0.75SQ-49
KDF-L 2X0.75SQ-50
KDF-L 2X0.75SQ-51
KDF-L 2X0.75SQ-52
KDF-L 2X0.75SQ-53
KDF-L 2X0.75SQ-54
KDF-L 2X0.75SQ-55
KDF-L 2X0.75SQ-56
KDF-L 2X0.75SQ-57
KDF-L 2X0.75SQ-58
KDF-L 2X0.75SQ-59
KDF-L 2X0.75SQ-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Conductor cross section
(mm2)
AWG size
(AWG)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

10 Days or more

1010.751926
1 Piece(s)Available

10 Days or more

1020.751926
1 Piece(s)Available

10 Days or more

1030.751926
1 Piece(s)Available

10 Days or more

1040.751926
1 Piece(s)Available

10 Days or more

1050.751926
1 Piece(s)Available

10 Days or more

1060.751926
1 Piece(s)Available

10 Days or more

1070.751926
1 Piece(s)Available

10 Days or more

1080.751926
1 Piece(s)Available

10 Days or more

1090.751926
1 Piece(s)Available

10 Days or more

10100.751926
1 Piece(s)Available

10 Days or more

10110.751926
1 Piece(s)Available

10 Days or more

10120.751926
1 Piece(s)Available

10 Days or more

10130.751926
1 Piece(s)Available

10 Days or more

10140.751926
1 Piece(s)Available

10 Days or more

10150.751926
1 Piece(s)Available

10 Days or more

10160.751926
1 Piece(s)Available

10 Days or more

10170.751926
1 Piece(s)Available

10 Days or more

10180.751926
1 Piece(s)Available

10 Days or more

10190.751926
1 Piece(s)Available

10 Days or more

10200.751926
1 Piece(s)Available

10 Days or more

10210.751926
1 Piece(s)Available

10 Days or more

10220.751926
1 Piece(s)Available

10 Days or more

10230.751926
1 Piece(s)Available

10 Days or more

10240.751926
1 Piece(s)Available

10 Days or more

10250.751926
1 Piece(s)Available

10 Days or more

10260.751926
1 Piece(s)Available

10 Days or more

10270.751926
1 Piece(s)Available

10 Days or more

10280.751926
1 Piece(s)Available

10 Days or more

10290.751926
1 Piece(s)Available

10 Days or more

10300.751926
1 Piece(s)Available

10 Days or more

10310.751926
1 Piece(s)Available

10 Days or more

10320.751926
1 Piece(s)Available

10 Days or more

10330.751926
1 Piece(s)Available

10 Days or more

10340.751926
1 Piece(s)Available

10 Days or more

10350.751926
1 Piece(s)Available

10 Days or more

10360.751926
1 Piece(s)Available

10 Days or more

10370.751926
1 Piece(s)Available

10 Days or more

10380.751926
1 Piece(s)Available

10 Days or more

10390.751926
1 Piece(s)Available

10 Days or more

10400.751926
1 Piece(s)Available

10 Days or more

10410.751926
1 Piece(s)Available

10 Days or more

10420.751926
1 Piece(s)Available

10 Days or more

10430.751926
1 Piece(s)Available

10 Days or more

10440.751926
1 Piece(s)Available

10 Days or more

10450.751926
1 Piece(s)Available

10 Days or more

10460.751926
1 Piece(s)Available

10 Days or more

10470.751926
1 Piece(s)Available

10 Days or more

10480.751926
1 Piece(s)Available

10 Days or more

10490.751926
1 Piece(s)Available

10 Days or more

10500.751926
1 Piece(s)Available

10 Days or more

10510.751926
1 Piece(s)Available

10 Days or more

10520.751926
1 Piece(s)Available

10 Days or more

10530.751926
1 Piece(s)Available

10 Days or more

10540.751926
1 Piece(s)Available

10 Days or more

10550.751926
1 Piece(s)Available

10 Days or more

10560.751926
1 Piece(s)Available

10 Days or more

10570.751926
1 Piece(s)Available

10 Days or more

10580.751926
1 Piece(s)Available

10 Days or more

10590.751926
1 Piece(s)Available

10 Days or more

10600.751926

Loading...

Basic Information

Rated voltage 300V Shield None Sheath Characteristic Oil resistance
Representative standards UL / CSA(c-UL) Sheath Color Black Ground wire None
Sheath Material PVC Insulation body materials Fluorine Power supply/signal For signals
Other properties Bend tolerance

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.