(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nanaboshi NJW Series standard-model metal round connectors are used for a variety of circuit connections. The NJW series can be used in a wide range of applications such as medical equipment, measuring equipment, construction machines and power supply. These connectors are also waterproof and suitable for outdoor installations.
[Features]
•Smooth coupling due to 5-key system guide
•JIS C 5432 compliant connectors
•Die cast shell with zinc alloy or aluminum alloy
•Waterproof
•Thread Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•IP67 equivalent when coupled
Part Number
Configured Part Number is shown.
NJW-165-ADM8
Part Number |
---|
NJW-165-ADM8 |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NJW |
---|---|---|---|---|---|
Connection direction | Straight | IP Rating | IP67 equivalent | Shell plating treatment | Special processing |
Please check the type/dimensions/specifications of the part NJW-165-ADM8 in the NJW Series Circular Connector - Waterproof, Metal series.
Part Number |
---|
NJW-163-ADF7 |
NJW-163-ADF8 |
NJW-163-ADF9 |
NJW-165-ADM9 |
NJW-165-PF11 |
NJW-165-PF5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy