(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nanaboshi NR Series standard-model metal round connector are used for a variety of circuit connections. The NR series is like the NCS series except that it includes a one touch quick lock mechanism. The NR series is compatible with multiple indoor applications. These connectors can be used in applications such as control equipment and measuring equipment.
[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Can be used in portable equipment and for handling in small spaces
•Reliable and easy to operate due to the one-touch locking mechanism
•Die cast shell with zinc alloy
•Non-waterproof \
•Quick Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•Shell Size: 20 & 24
Part Number
Configured Part Number is shown.
NR-2010CPS-RF
Part Number |
---|
NR-2010CPS-RF |
Loading...
Connector shape | Circular | Connector series initials | MNO | Series starting with M, N, O | NR |
---|---|---|---|---|---|
IP Rating | None | Shell plating treatment | Satin chrome |
Please check the type/dimensions/specifications of the part NR-2010CPS-RF in the NR Series Circular Connector - One-Touch Lock, Metal series.
Part Number |
---|
NR-2010-ADM |
NR-2010-LPF |
NR-2010-PF |
NR-2010CPS-RM |
NR-2012-AD(F)F |
NR-2012-AD(F)M |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy