(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NR Series Circular Connector - One-Touch Lock, Metal (Part Numbers)

NR Series Circular Connector - One-Touch Lock, Metal
  • On Sale Till 20/09/2024
  • Volume Discount

Nanaboshi NR Series standard-model metal round connector are used for a variety of circuit connections. The NR series is like the NCS series except that it includes a one touch quick lock mechanism. The NR series is compatible with multiple indoor applications. These connectors can be used in applications such as control equipment and measuring equipment.

[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Can be used in portable equipment and for handling in small spaces
•Reliable and easy to operate due to the one-touch locking mechanism
•Die cast shell with zinc alloy
•Non-waterproof \
•Quick Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•Shell Size: 20 & 24

PDF

Part Number

Configured Part Number is shown.

NR-203-PF

 
Part Number
NR-203-PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Female3Cable connection15250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-ADM (relay plug)NR-203-RM (panel receptacle)NR-203-GADM1/2 (relay plug)NR-203-GAD(F)M1/2 (relay plug)NR-203-AD(F)M (relay plug)------

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NR
IP Rating None Shell plating treatment Satin chrome

Please check the type/dimensions/specifications of the part NR-203-PF in the NR Series Circular Connector - One-Touch Lock, Metal series.

Products like this...

Part Number
NR-2010-ADM
NR-2010-LPF
NR-2010-PF
NR-203-PM
NR-203-RF
NR-203-RM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Male10Cable connection5250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-GPF1/2 (straight plug)NR-2010-LPF (Straight plug)NR-2010-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250SolderAngleL-Bend PlugL-type20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-ADMNR-2010-RMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2------
1 Piece(s)

8 Days or more

Male3Cable connection15250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-ADF (relay plug)NR-203-RF (panel receptacle)NR-203-GADF1/2 (relay plug)NR-203-GAD(F)F1/2 (relay plug)NR-203-AD(F)F (relay plug)------
1 Piece(s)Available

8 Days or more

Female3Panel mount15250SolderStraightReceptacleWith flange20Reverse-coreNone2.0-40 to +100RectangularNoneSilver-NR-203-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Panel mount15250SolderStraightReceptacleWith flange20Normal-coreNone2.0-40 to +100RectangularNoneSilver-NR-203-GPF1/2 (straight plug)NR-203-LPF (Straight plug)NR-203-PF (Straight plug)--------

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.