(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NR Series Circular Connector - One-Touch Lock, Metal

NR Series Circular Connector - One-Touch Lock, Metal
  • Volume Discount

Nanaboshi NR Series standard-model metal round connector are used for a variety of circuit connections. The NR series is like the NCS series except that it includes a one touch quick lock mechanism. The NR series is compatible with multiple indoor applications. These connectors can be used in applications such as control equipment and measuring equipment.

[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Can be used in portable equipment and for handling in small spaces
•Reliable and easy to operate due to the one-touch locking mechanism
•Die cast shell with zinc alloy
•Non-waterproof \
•Quick Lock
•Cable termination: Solder
•Contact Material: Copper alloy
•Insulator Material: Synthetic resin
•Contact Finish: Silver & Gold plating
•Shell Size: 20 & 24

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NR-2010-AD(F)F
NR-2010-AD(F)M
NR-2010-ADF
NR-2010-ADM
NR-2010-LPF
NR-2010-PF
NR-2010-PM
NR-2010-RF
NR-2010-RM
NR-2010CPS-PF
NR-2010CPS-PM
NR-2010CPS-RF
NR-2010CPS-RM
NR-2012-AD(F)F
NR-2012-AD(F)M
NR-2012-ADF
NR-2012-ADM
NR-2012-LPM
NR-2012-PF
NR-2012-PM
NR-2012-RF
NR-2012-RM
NR-2014-AD(F)F
NR-2014-ADF
NR-2014-PF
NR-2014-PM
NR-2014-RF
NR-2014-RM
NR-202-AD(F)F
NR-202-AD(F)M
NR-202-ADF
NR-202-ADM
NR-202-LPM
NR-202-PF
NR-202-PM
NR-202-RF
NR-202-RM
NR-203-AD(F)F
NR-203-AD(F)M
NR-203-ADF
NR-203-ADM
NR-203-PF
NR-203-PM
NR-203-RF
NR-203-RM
NR-204-AD(F)F
NR-204-AD(F)M
NR-204-ADF
NR-204-ADM
NR-204-LPF
NR-204-PF
NR-204-PM
NR-204-RF
NR-204-RM
NR-205-AD(F)F
NR-205-AD(F)M
NR-205-ADF
NR-205-ADM
NR-205-LPM
NR-205-PF
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Wire connection method Connection direction Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Operating temperature range
(℃)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6 Mating partner 7 Mating partner 8 Mating partner 9 Mating partner 10 Mating partner 11
1 Piece(s)Available

8 Days or more

Female10Panel mount5250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.50.5-25 to +85RectangularNoneSilver-NR-2010-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male10Panel mount5250SolderStraightAdapterWith flange20Normal-core10.0 to 12.50.5-25 to +85RectangularNoneSilver-NR-2010-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male10Cable connection5250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-GPF1/2 (straight plug)NR-2010-LPF (Straight plug)NR-2010-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250SolderAngleL-Bend PlugL-type20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-ADMNR-2010-RMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2------
1 Piece(s)Available

8 Days or more

Male10Cable connection5250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2010-ADFNR-2010-RFNR-2010-AD(F)FNR-2010-GADF1/2NR-2010-GAD(F)F1/2------
1 Piece(s)Available

8 Days or more

Female10Panel mount5250SolderStraightReceptacleWith flange20Reverse-coreNone0.5-25 to +85RectangularNoneSilver-NR-2010-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male10Panel mount5250SolderStraightReceptacleWith flange20Normal-coreNone0.5-25 to +85RectangularNoneSilver-NR-2010-GPF1/2 (straight plug)NR-2010-LPF (Straight plug)NR-2010-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female10Cable connection5250CrimpStraightPlugCrimp (open barrel) type20Normal-core10.0 to 12.50.5/0.3-25 to +85NoneNoneSilvercross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNR-2010-ADMNR-2010-AD(F)MNR-2010-GADM1/2NR-2010-GAD(F)M1/2NR-2010-RM------
1 Piece(s)Available

8 Days or more

Male10Cable connection5250CrimpStraightPlugCrimp (open barrel) type20Reverse-core10.0 to 12.50.5/0.3-25 to +85NoneNoneSilvercross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNR-2010-ADFNR-2010-AD(F)FNR-2010-GADF1/2NR-2010-GAD(F)F1/2NR-2010-RF------
1 Piece(s)Available

8 Days or more

Female10Panel mount5250CrimpStraightReceptacleWith flange/Crimp (open barrel) type20Reverse-coreNone0.5/0.3-25 to +85RectangularNoneSilvercross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNR-2010-PMNR-2010-GPM1/2NR-2010-LPMNR-20-RCA· 1-------
1 Piece(s)Available

8 Days or more

Male10Panel mount5250CrimpStraightReceptacleWith flange/Crimp (open barrel) type20Normal-coreNone0.5/0.3-25 to +85RectangularNoneSilvercross-section area of the conforming wire conductor: coating outer diameter is Φ 1.95 mm or lessNR-2010-PFNR-2010-GPF1/2NR-2010-LPFNR-20-RCA· 1-------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.50.5-25 to +85RectangularNoneSilver-NR-2012-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male12Panel mount5250SolderStraightAdapterWith flange20Normal-core10.0 to 12.50.5-25 to +85RectangularNoneSilver-NR-2012-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female12Cable connection5250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2012-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male12Cable connection5250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2012-GPF1/2 (straight plug)NR-2012-LPF (Straight plug)NR-2012-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Male12Cable connection5250SolderAngleL-Bend PlugL-type20Reverse-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2012-AD(F)F (relay plug)NR-2012-ADF (relay plug)NR-2012-GAD(F)F1/2 (relay plug)NR-2012-GADF1/2 (relay plug)NR-2012-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female12Cable connection5250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2012-ADMNR-2012-RMNR-2012-AD(F)MNR-2012-GADM1/2NR-2012-GAD(F)M1/2------
1 Piece(s)Available

8 Days or more

Male12Cable connection5250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.50.5-25 to +85NoneNoneSilver-NR-2012-ADFNR-2012-RFNR-2012-AD(F)FNR-2012-GADF1/2NR-2012-GAD(F)F1/2------
1 Piece(s)Available

8 Days or more

Female12Panel mount5250SolderStraightReceptacleWith flange20Reverse-coreNone0.5-25 to +85RectangularNoneSilver-NR-2012-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male12Panel mount5250SolderStraightReceptacleWith flange20Normal-coreNone0.5-25 to +85RectangularNoneSilver-NR-2012-GPF1/2 (straight plug)NR-2012-LPF (Straight plug)NR-2012-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female14Panel mount3-SolderStraightAdapterWith flange20Reverse-core10.0 to 12.50.3-25 to +60RectangularNoneGold-NR-2014-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female14Cable connection3-SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.50.3-25 to +60NoneNoneGold-NR-2014-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female14Cable connection3-SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.50.3-25 to +60NoneNoneGold-NR-2014-ADMNR-2014-AD(F)MNR-2014-GADM1/2NR-2014-GAD(F)M1/2NR-2014-RM------
1 Piece(s)Available

8 Days or more

Male14Cable connection3-SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.50.3-25 to +60NoneNoneGold-NR-2014-ADFNR-2014-AD(F)FNR-2014-GADF1/2NR-2014-GAD(F)F1/2NR-2014-RF------
1 Piece(s)Available

8 Days or more

Female14Panel mount3-SolderStraightReceptacleWith flange20Reverse-coreNone0.3-25 to +60RectangularNoneGold-NR-2014-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male14Panel mount3-SolderStraightReceptacleWith flange20Normal-coreNone0.3-25 to +60RectangularNoneGold-NR-2014-GPF1/2 (straight plug)NR-2014-LPF (Straight plug)NR-2014-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female2Panel mount15250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.52.0-40 to +100RectangularNoneSilver-NR-202-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male2Panel mount15250SolderStraightAdapterWith flange20Normal-core10.0 to 12.52.0-40 to +100RectangularNoneSilver-NR-202-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female2Cable connection15250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-202-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male2Cable connection15250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-202-GPF1/2 (straight plug)NR-202-LPF (Straight plug)NR-202-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Male2Cable connection15250SolderAngleL-Bend PlugL-type20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-202-AD(F)F (relay plug)NR-202-ADF (relay plug)NR-202-GAD(F)F1/2 (relay plug)NR-202-GADF1/2 (relay plug)NR-202-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female2Cable connection15250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-202-ADM (relay plug)NR-202-RM (panel receptacle)NR-202-GADM1/2 (relay plug)NR-202-GAD(F)M1/2 (relay plug)NR-202-AD(F)M (relay plug)------
1 Piece(s)Available

8 Days or more

Male2Cable connection15250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-202-ADF (relay plug)NR-202-RF (panel receptacle)NR-202-GADF1/2 (relay plug)NR-202-GAD(F)F1/2 (relay plug)NR-202-AD(F)F (relay plug)------
1 Piece(s)Available

8 Days or more

Female2Panel mount15250SolderStraightReceptacleWith flange20Reverse-coreNone2.0-40 to +100RectangularNoneSilver-NR-202-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male2Panel mount15250SolderStraightReceptacleWith flange20Normal-coreNone2.0-40 to +100RectangularNoneSilver-NR-202-GPF1/2 (straight plug)NR-202-LPF (Straight plug)NR-202-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female3Panel mount15250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.52.0-40 to +100RectangularNoneSilver-NR-203-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Panel mount15250SolderStraightAdapterWith flange20Normal-core10.0 to 12.52.0-40 to +100RectangularNoneSilver-NR-203-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female3Cable connection15250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Cable connection15250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-GPF1/2 (straight plug)NR-203-LPF (Straight plug)NR-203-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female3Cable connection15250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-ADM (relay plug)NR-203-RM (panel receptacle)NR-203-GADM1/2 (relay plug)NR-203-GAD(F)M1/2 (relay plug)NR-203-AD(F)M (relay plug)------
1 Piece(s)

8 Days or more

Male3Cable connection15250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.52.0-40 to +100NoneNoneSilver-NR-203-ADF (relay plug)NR-203-RF (panel receptacle)NR-203-GADF1/2 (relay plug)NR-203-GAD(F)F1/2 (relay plug)NR-203-AD(F)F (relay plug)------
1 Piece(s)Available

8 Days or more

Female3Panel mount15250SolderStraightReceptacleWith flange20Reverse-coreNone2.0-40 to +100RectangularNoneSilver-NR-203-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male3Panel mount15250SolderStraightReceptacleWith flange20Normal-coreNone2.0-40 to +100RectangularNoneSilver-NR-203-GPF1/2 (straight plug)NR-203-LPF (Straight plug)NR-203-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female4Panel mount10250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.51.25-40 to +100RectangularNoneSilver-NR-204-PM (Straight plug)----------
1 Piece(s)

8 Days or more

Male4Panel mount10250SolderStraightAdapterWith flange20Normal-core10.0 to 12.51.25-40 to +100RectangularNoneSilver-NR-204-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female4Cable connection10250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-204-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male4Cable connection10250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-204-GPF1/2 (straight plug)NR-204-LPF (Straight plug)NR-204-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female4Cable connection10250SolderAngleL-Bend PlugL-type20Normal-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-204-ADMNR-204-AD(F)MNR-204-GADM1/2NR-204-GAD(F)M1/2NR-204-RM------
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-204-ADMNR-204-RMNR-204-AD(F)MNR-204-GADM1/2NR-204-GAD(F)M1/2------
1 Piece(s)Available

8 Days or more

Male4Cable connection10250SolderStraightPlugGeneral shapes20Reverse-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-204-ADFNR-204-RFNR-204-AD(F)FNR-204-GADF1/2NR-204-GAD(F)F1/2------
1 Piece(s)Available

8 Days or more

Female4Panel mount10250SolderStraightReceptacleWith flange20Reverse-coreNone1.25-40 to +100RectangularNoneSilver-NR-204-PM (Straight plug)----------
1 Piece(s)Available

Same day

Stock

Male4Panel mount10250SolderStraightReceptacleWith flange20Normal-coreNone1.25-40 to +100RectangularNoneSilver-NR-204-GPF1/2 (straight plug)NR-204-LPF (Straight plug)NR-204-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Female5Panel mount10250SolderStraightAdapterWith flange20Reverse-core10.0 to 12.51.25-40 to +100RectangularNoneSilver-NR-205-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male5Panel mount10250SolderStraightAdapterWith flange20Normal-core10.0 to 12.51.25-40 to +100RectangularNoneSilver-NR-205-PF (Straight plug)----------
1 Piece(s)Available

8 Days or more

Female5Cable connection10250SolderStraightAdapterGeneral shapes20Reverse-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-205-PM (Straight plug)----------
1 Piece(s)Available

8 Days or more

Male5Cable connection10250SolderStraightAdapterGeneral shapes20Normal-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-205-GPF1/2 (straight plug)NR-205-LPF (Straight plug)NR-205-PF (Straight plug)--------
1 Piece(s)Available

8 Days or more

Male5Cable connection10250SolderAngleL-Bend PlugL-type20Reverse-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-205-AD(F)F (relay plug)NR-205-ADF (relay plug)NR-205-GAD(F)F1/2 (relay plug)NR-205-GADF1/2 (relay plug)NR-205-RF (panel receptacle)------
1 Piece(s)Available

8 Days or more

Female5Cable connection10250SolderStraightPlugGeneral shapes20Normal-core10.0 to 12.51.25-40 to +100NoneNoneSilver-NR-205-ADMNR-205-RMNR-205-AD(F)MNR-205-GADM1/2NR-205-GAD(F)M1/2------

Loading...

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NR
IP Rating None Shell plating treatment Satin chrome

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.