(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NCS Series Circular Connector - Threaded, Metal (Part Numbers)

NCS Series Circular Connector - Threaded, Metal

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • On Sale Till 20/09/2024
  • Volume Discount

Nanaboshi NCS Series standard-model metal round connectors are used for a variety of circuit connections. The NCS series is compatible with multiple indoor applications.

[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Multiple shell sizes and orientations are available for a variety of purposes
•Thermosetting epoxy resins are employed for insulators
•High resistance to load current and starting current, permitting these connectors active in various manufacturing equipment
•Non-waterproof
•Thread Lock
•Simple structure, easily handling and sturdy
•10 shell sizes and different configurations available for a large variety of applications
•Cable termination: Solder

PDF

Part Number

Configured Part Number is shown.

NCS-4016-GP1

 
Part Number
NCS-4016-GP1
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

Female16Cable connection10/5250Straight-PlugWith female pipe thread40Normal-coreNone2.0/1.25NoneG1SilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4016-AD (relay plug)NCS-4016-AD(F) (relay plug)NCS-4016-R (panel receptacle)---

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NCS
Wire connection method Solder IP Rating None Operating temperature range(℃) -40 to +120
Shell plating treatment Chrome Shell surface color (color type) None

Please check the type/dimensions/specifications of the part NCS-4016-GP1 in the NCS Series Circular Connector - Threaded, Metal series.

Products like this...

Part Number
NCS-142-AD
NCS-142-P
NCS-142-R
NCS-4016-GP1/2
NCS-4016-GP3/4
NCS-4016-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

Male2Cable connection5125Straight-AdapterGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female2Cable connection5125Straight-PlugGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-AD (relay plug)NCS-142-R (panel receptacle)----
1 Piece(s)Available

8 Days or more

Male2Panel mount5125Straight-ReceptacleWith flange14Normal-coreNone0.75CircularNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)

8 Days or more

Female16Cable connection10/5250Straight-PlugWith female pipe thread40Normal-coreNone2.0/1.25NoneG1/2SilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4016-AD (relay plug)NCS-4016-AD(F) (relay plug)NCS-4016-R (panel receptacle)---
1 Piece(s)Available

8 Days or more

Female16Cable connection10/5250Straight-PlugWith female pipe thread40Normal-coreNone2.0/1.25NoneG3/4SilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4016-AD (relay plug)NCS-4016-AD(F) (relay plug)NCS-4016-R (panel receptacle)---
1 Piece(s)Available

Same day

Stock

Female16Cable connection10/5250Straight-PlugGeneral shapes40Normal-core15.0 to 17.02.0/1.25NoneNoneSilverAllowable current/cross-section area of the wire conductor, numbers 1, 14, and 15: 10 A/2 mm2, Other: 5 A/1.25 mm2NCS-4016-AD (relay plug)NCS-4016-AD(F) (relay plug)NCS-4016-R (panel receptacle)---

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.