(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NCS Series Circular Connector - Threaded, Metal (Part Numbers)

NCS Series Circular Connector - Threaded, Metal

Click this image to zoom it.

Move the mouse over the image to zoom

  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • NCS Series Circular Connector - Threaded, Metal
  • On Sale Till 20/09/2024
  • Volume Discount

Nanaboshi NCS Series standard-model metal round connectors are used for a variety of circuit connections. The NCS series is compatible with multiple indoor applications.

[Features]
•Mechanically and electrically stable due to its sturdy and simple construction
•Multiple shell sizes and orientations are available for a variety of purposes
•Thermosetting epoxy resins are employed for insulators
•High resistance to load current and starting current, permitting these connectors active in various manufacturing equipment
•Non-waterproof
•Thread Lock
•Simple structure, easily handling and sturdy
•10 shell sizes and different configurations available for a large variety of applications
•Cable termination: Solder

PDF

Part Number

Configured Part Number is shown.

NCS-254-GPM1/2

 
Part Number
NCS-254-GPM1/2
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

Male4Cable connection10250StraightPSEPlugWith female pipe thread25Reverse-coreNone2.0NoneG1/2Nickel-NCS-254-ADF (relay plug)NCS-254-ADF(F) (relay plug)NCS-254-GADF1/2 (relay plug)NCS-254-RF (panel receptacle)NCS-254-RF core (panel receptacle)-

Loading...

  1. 1

Basic Information

Connector shape Circular Connector series initials MNO Series starting with M, N, O NCS
Wire connection method Solder IP Rating None Operating temperature range(℃) -40 to +120
Shell plating treatment Chrome Shell surface color (color type) None

Please check the type/dimensions/specifications of the part NCS-254-GPM1/2 in the NCS Series Circular Connector - Threaded, Metal series.

Products like this...

Part Number
NCS-142-AD
NCS-142-P
NCS-142-R
NCS-254-LP
NCS-254-LPM
NCS-254-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Allowable Voltage
(V)
Connection direction Representative standards Type of connector shape Connector shape characteristics Shell size Normal core/reverse core Used cable outer diameter
(Φ)
Applicable wire conductor cross section
(mm2)
Flange Screw for Tubes Contact plating treatment Specifications Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5 Mating partner 6
1 Piece(s)Available

8 Days or more

Male2Cable connection5125Straight-AdapterGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)Available

8 Days or more

Female2Cable connection5125Straight-PlugGeneral shapes14Normal-core5.5 to 7.00.75NoneNoneNickel-NCS-142-AD (relay plug)NCS-142-R (panel receptacle)----
1 Piece(s)Available

8 Days or more

Male2Panel mount5125Straight-ReceptacleWith flange14Normal-coreNone0.75CircularNoneNickel-NCS-142-P (Straight plug)-----
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250AnglePSEL-Bend PlugL-type25Normal-core10.5 to 14.02.0NoneNoneNickel-NCS-254-AD (relay plug)NCS-254-AD (F) (relay plug)NCS-254-GAD1/2 (relay plug)NCS-254-RBP (panel receptacle)NCS-254-R core (panel receptacle)NCS-254-R round (panel receptacle)
1 Piece(s)Available

Same day

Stock

Male4Cable connection10250AnglePSEL-Bend PlugL-type25Reverse-core10.5 to 14.02.0NoneNoneNickel-NCS-254-ADF (relay plug)NCS-254-ADF (F) (relay plug)NCS-254-GADF1/2 (relay plug)NCS-254-RF core (panel receptacle)NCS-254-RF round (panel receptacle)-
1 Piece(s)Available

Same day

Stock

Female4Cable connection10250StraightPSEPlugGeneral shapes25Normal-core9.5~11.52.0NoneNoneNickel-NCS-254-AD (relay plug)NCS-254-AD (F) (relay plug)NCS-254-GAD1/2 (relay plug)NCS-254-RBP (panel receptacle)NCS-254-R core (panel receptacle)NCS-254-R round (panel receptacle)

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.