(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - ABS Box, Water/Dust Proof, GA Series

Enclosures - ABS Box, Water/Dust Proof, GA Series
  • Volume Discount

Waterproof / Dustproof ABS Box (GA)

[Features]
· With 25 available sizes, this product can be used for a wide variety of different applications.
· The warm white ivory color makes this product suitable for use indoors.
· A gasket is already inserted in the top cover.

Part Number

Configured Part Number is shown.

Part Number
GA5-5-4
GA6-6-4
GA8-8-6
GA8-16-6
GA8-16-9
GA8-20-6
GA9-12-6
GA9-12-8
GA12-7-4
GA12-7-6
GA12-12-6
GA12-12-9
GA12-17-6
GA12-17-8
GA12-20-8
GA15-22-6
GA15-22-8
GA16-16-6
GA16-16-9
GA16-24-9
GA16-24-12
GA19-27-10
GA20-36-15
GA23-30-9
GA23-30-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

10523550
1 Piece(s)Available

9 Days or more

10643558
1 Piece(s)Available

9 Days or more

10805582
1 Piece(s)Available

9 Days or more

108056160
1 Piece(s)Available

9 Days or more

108085160
1 Piece(s)Available

9 Days or more

108055195
1 Piece(s)Available

9 Days or more

109055115
1 Piece(s)Available

9 Days or more

109080115
1 Piece(s)Available

9 Days or more

101154065
1 Piece(s)Available

9 Days or more

101155565
1 Piece(s)Available

9 Days or more

1012060120
1 Piece(s)Available

9 Days or more

1012090120
1 Piece(s)Available

9 Days or more

1012155171
1 Piece(s)Available

9 Days or more

1012180171
1 Piece(s)Available

9 Days or more

1012075200
1 Piece(s)Available

9 Days or more

1014655222
1 Piece(s)Available

9 Days or more

1014675222
1 Piece(s)Available

9 Days or more

1016060160
1 Piece(s)Available

9 Days or more

1016090160
1 Piece(s)Available

9 Days or more

1016090240
1 Piece(s)Available

9 Days or more

10160120240
1 Piece(s)Available

9 Days or more

1018595265
1 Piece(s)Available

9 Days or more

10200150360
1 Piece(s)Available

9 Days or more

1023187301
1 Piece(s)Available

9 Days or more

10231112.5301

Loading...

  1. 1

Basic Information

Material ABS resin Protection grade (IP) IP54 Mounting base There are optional items
Color specifications(Body) White ivory Color specifications(Top cover) White ivory Operating temperature range(℃) -10 to 60
Self-extinguishing(UL94) HB Tightening torque(N・m) 0.6 to 0.8

Additional Products in this Category

Tech Support