(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Control Box (CH)
[Features]
· The design is sturdy and clean thanks to the use of die-cast aluminum and extruded aluminum.
· The side plate features a powder coating that confers excellent coating strength.
· The panel structure includes both screw clamp and inlay options, either of which can be used as the front.
· Also, machining is easy because of the flat plate.
· Two color specifications are available and can be used depending on the intended application.
· The product can be mounted to any arbitrary position due to the sticky rubber legs.
Part Number
Configured Part Number is shown.
CH7-9-17BBP
Use application | Control box | Material | Mixing | Protection grade (IP) | None |
---|---|---|---|---|---|
Mounting base | No mounting base |
Please check the type/dimensions/specifications of the part CH7-9-17BBP in the Enclosures - Control Box, CH Series series.
Part Number |
---|
CH4-15-10GSP |
CH4-20-10BBP |
CH4-20-10GSP |
CH7-9-17GSP |
CH8-15-23BBP |
CH8-15-23GSP |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy