(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
EIA Rack Terminal Board Unit (UT)
[Features]
- A multipurpose terminal board unit.
- By combining it with the optional panel and mounting it, you can build a unit to fit the application.
- The panel/unit panel mounting bar has a 50 mm pitch and is movable, which lets you change the depth.
· Has a simple structure and the front panel can be removed while stowed on a rack.
- Panels and sideboards feature two colors: beige and black.
Part Number |
---|
UT133-270A |
UT133-270B |
UT177-270A |
UT177-270B |
UT222-270A |
UT222-270B |
Loading...
Use application | Control box | W(mm) | 482.6 | D(mm) | 270 |
---|---|---|---|---|---|
Material | Iron | Protection grade (IP) | None | Mounting base | No mounting base |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy