(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Enclosures - Polycarbonate Box, Water/Dust Proof, WPCP Series (WPCP202013T)

Enclosures - Polycarbonate Box, Water/Dust Proof, WPCP Series WPCP202013T
  • Volume Discount

Waterproof/Dustproof Polycarbonate Openable/Closeable Box (WPCP)

[Features]
· This is a box for electric and electronic devices from intermediate sizes to large sizes.
· This cabinet type openable/closeable box features a protective grade of IP65 (not available in some models) as well as easy maintenance.
· There are 2 types of top covers, white-gray and clear.

Part Number

Configured Part Number is shown.

WPCP202013T

Part Number
WPCP202013T
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Protection grade (IP) Color specifications
(Top cover)
1 Piece(s)Available

13 Days or more

-200132200IP65Transparency

Loading...

  1. 1

Basic Information

Use application Control box Material Resin Mounting base There are optional items
Standard CE / UL Color specifications(Body) White gray Operating temperature range(℃) -20 to 75
Self-extinguishing(UL94) V-2

Please check the type/dimensions/specifications of the part WPCP202013T in the Enclosures - Polycarbonate Box, Water/Dust Proof, WPCP Series series.

Products like this...

Part Number
WPCP202013G
WPCP202018G
WPCP202018T
WPCP203013G
WPCP203013T
WPCP203018G
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Protection grade (IP) Color specifications
(Top cover)
1 Piece(s)Available

12 Days or more

10200132200IP65White gray
1 Piece(s)Available

12 Days or more

10200187200IP65White gray
1 Piece(s)Available

14 Days or more

10200187200IP65Transparency
1 Piece(s)Available

12 Days or more

10200132300IP65White gray
1 Piece(s)Available

9 Days or more

10200132300IP65Transparency
1 Piece(s)Available

14 Days or more

10200187300IP65White gray

Additional Products in this Category

Tech Support