(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - General Purpose Case, Plastic, TWN Series

Enclosures - General Purpose Case, Plastic, TWN Series
  • Volume Discount

Flame-retardant Plastic Case (TWN)

[Features]
· Small general-purpose plastic case with screw anchor configuration.
· Material properties: TW Series ABS resin in a total of 26 sizes with 2 color specifications of G (light gray) and B (black), and a TWN Series flame-retardant ABS resin in a total of 23 sizes with a color specification of W (off-white).
· Equipped with a boss for mounting on a circuit board.
· May be used with a variety of devices, such as measuring instruments, communication devices, and handheld controllers, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TWN4-2-5W
TWN4-2-6W
TWN4-2-8W
TWN5-2-7W
TWN5-3-7W
TWN5-3-9W
TWN5-4-7W
TWN7-2-11W
TWN7-3-13W
TWN7-5-11W
TWN7-5-13W
TWN8-2-8W
TWN8-4-8W
TWN9-4-17W
TWN9-6-17W
TWN11-5-22W
TWN11-8-22W
TWN13-3-13W
TWN13-5-13W
TWN13-5-18W
TWN13-7-18W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
1 Piece(s)Available

9 Days or more

10352050
1 Piece(s)Available

9 Days or more

10352060
1 Piece(s)Available

9 Days or more

1040.32080.3
1 Piece(s)Available

9 Days or more

10501570
1 Piece(s)Available

8 Days or more

105027.570
1 Piece(s)Available

9 Days or more

10452590
1 Piece(s)Available

9 Days or more

10504070
1 Piece(s)Available

9 Days or more

-7020105
1 Piece(s)Available

9 Days or more

106525.8130
1 Piece(s)Available

9 Days or more

107050105
1 Piece(s)Available

9 Days or more

106550.1130
1 Piece(s)Available

9 Days or more

10802080
1 Piece(s)Available

9 Days or more

10804080
1 Piece(s)Available

8 Days or more

1085.535.5170
1 Piece(s)Available

9 Days or more

1085.560.5170
1 Piece(s)Available

9 Days or more

1011045.3220
1 Piece(s)Available

13 Days or more

1011075.3220
1 Piece(s)Available

9 Days or more

1012525125
1 Piece(s)Available

9 Days or more

1012545125
1 Piece(s)Available

9 Days or more

1012545175
1 Piece(s)Available

9 Days or more

1012565175

Loading...

  1. 1

Basic Information

Material Flame retardant ABS resin Protection grade (IP) None Mounting base There are optional items
Standard UL Color specifications(Body) Off white Color specifications(Top cover) Off white
Operating temperature range(℃) -10 to 60 Self-extinguishing(UL94) V-0

Additional Products in this Category

Tech Support