(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
JIS Rack Case (JR)
[Features]
· The JR Series is a series of rack cases with 6 heights, 7 depths, and 42 sizes available.
· Sectional JIS standard rack case of panel construction that makes machining, silk printing, and carving easy to perform.
· There are 2 types of cases, one is silver (S type) and the other is black (B type).
Loading...
Use application | Control box | W(mm) | 480 | Material | Mixing |
---|---|---|---|---|---|
Protection grade (IP) | None | Mounting base | There are optional items | Color specifications(Panel) | Silver |
Color specifications(Top and bottom) | Black | Color specifications(Frame) | Silver |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy