(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Bushings - PMF Protective Vent

Cable Bushings - PMF Protective Vent

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

PMF Type Protective Vent

[Features]
The protective vent can adjust for the pressure changes within the enclosure, where hot and cold differences in temperature are generated. It does so via a membrane filter that allows ventilation, but not water or dust.
In addition, there are measures to discharge water vapor to prevent condensation within the enclosure.
There are specifications for IP68 (water depth 2M/1hr.) waterproof and dustproof performance, for flame resistance in the range from -40°C to 125°C, and for harsh environments such as outdoor workplaces.
Added high air flow PMF-12HA.
For outdoor installation, mounting on a side surface is recommended.
This product is for use only in the electronics industry.
Not to be used for production facilities dealing with foodstuffs, cosmetics, drugs, or medical devices.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PMF-12B
PMF-12HAB
PMF-12HAS
PMF-12S
PMF-32S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor specifications/surface treatment L
(mm)
Φ
(mm)
Material Standard
(UL94)
Screw size Type Mounting hole dimensions ∅
(mm)
1 Piece(s)Available

9 Days or more

10Black1017 Nylon 6 (nut) / Nylon 6 glass fiber 10% (main body) / Silicon (O-ring) / fluoropolymer (filter) V-0 (main body)/V-2(nut)M12x1.5-12.2
1 Piece(s)Available

8 Days or more

10Black1017 Nylon 6 (nut) / Nylon 6 glass fiber 10% (main body) / Silicon (O-ring) / fluoropolymer (filter) V-0 (main body)/V-2(nut)M12x1.5High air flow type12.2
1 Piece(s)Available

8 Days or more

10Light gray1017 Nylon 6 (nut) / Nylon 6 glass fiber 10% (main body) / Silicon (O-ring) / fluoropolymer (filter) V-0 (main body)/V-2(nut)M12x1.5High air flow type12.2
1 Piece(s)Available

9 Days or more

10Light gray1017 Nylon 6 (nut) / Nylon 6 glass fiber 10% (main body) / Silicon (O-ring) / fluoropolymer (filter) V-0 (main body)/V-2(nut)M12x1.5-12.2
1 Piece(s)Available

8 Days or more

10-1375 Nylon 6 (nut) / fluoropolymer (filter) / silicon (O- ring) / Polycarbonate (main body) -M32x1.5-33

Loading...

  1. 1

Basic Information

Notes Power variation regulator in housing, breathable product Standard(IP) 68

Additional Products in this Category

Tech Support