(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Terminal Block Enclosure - Relay Box, WG Series, Nylon (Part Numbers)

Terminal Block Enclosure - Relay Box, WG Series, Nylon
  • Volume Discount

For flexible and sensor wiring relays

[Features]
· Conforms to IP67 protective structure requirements (lid is waterproof and the wire insertion opening uses a mounting connector).
· Number of terminal block leads: 6P

PDF

Part Number

Configured Part Number is shown.

JB-WG311E

 
Part Number
JB-WG311E
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLateral dimensions
(mm)
Vertical dimensions
(mm)
Height
(mm)
Color Rated voltage AC / DC
(V)
Rated current
(A)
Application Number of terminal electrodes
(Fine)
Type
1 Piece(s)Available

11 Days or more

-10211052Black30015Weatherproof11Female thread specification / terminal block included

Loading...

  1. 1

Basic Information

Type Relay box Material Nylon Protection grade IP67
Operating ambient temperature(℃) -25 to +80

Additional Products in this Category

Tech Support