(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

SMTU-Type Coin / Button Cell Holder【1-750 Pieces Per Package】

SMTU-Type Coin / Button Cell Holder

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Coin battery holder with 8 sizes to choose from, including LR44 and CR1220 to CR2450.
[Features]
· Structure in which the terminal is mounted to the surface (SMT).
· When used in mass production, carrier taping wrapping (TR type) that is compatible with an automatic mounting machine is convenient.
· Gold-plated specification (SMTU1220-G, SMTU2032-1-G).
[Applications]
· Made from high heat-resistant LCP resin containing glass. Compatible with lead-free solder reflow.
· Compact design so it is possible to conserve circuit board space.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMTU2-2016
SMTU1220
SMTU1220-G
SMTU1220-G-TR
SMTU1220-TR
SMTU1225
SMTU1225-TR
SMTU1632
SMTU1632-T
SMTU2032
SMTU2032-1-G
SMTU2032-1-G-TR
SMTU2032-TR
SMTU2430
SMTU2430-TR
SMTU2450
SMTU2450-TR
SMTU357
SMTU357-T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSColor specifications/surface treatment W
(mm)
H
(mm)
D
(mm)
Applicable battery Terminal specification
(mm)
Features Pitch
(mm)
1 Piece(s)Available

9 Days or more

10Gray28.55.416.1CR2016X2Surface mount x 2 / nickel plating-29.4
1 Piece(s)Available

9 Days or more

10Ivory20.34.812.7CR1220Surface mount x 2 / nickel plating-21.1
1 Piece(s)Available

9 Days or more

10Ivory20.34.812.7CR1220Surface mount x 2 / gold-plated-21.1

750 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory20.34.812.7CR1220Surface mount x 2 / gold-platedCarrier taping packing21.1

750 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory20.34.812.7CR1220Surface mount x 2 / nickel platingCarrier taping packing21.1
1 Piece(s)Available

8 Days or more

-Ivory20.34.812.7CR1225/BR1225Surface mount x 2 / nickel plating-21.1

750 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory20.34.812.7CR1225/BR1225Surface mount x 2 / nickel platingCarrier taping packing21.1
1 Piece(s)Available

9 Days or more

10Ivory24.35.414.5CR1632Surface mount x 2 / nickel plating-25.1

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory24.35.414.5CR1632Surface mount x 2 / nickel platingTray packing25.1
1 Piece(s)Available

9 Days or more

10Ivory28.55.416.1CR2032Surface mount x 2 / nickel plating-29.4
1 Piece(s)Available

9 Days or more

10Ivory28.55.416.1CR2032Surface mount x 2 / gold-plated-29.4

485 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory28.55.416.1CR2032Surface mount x 2 / gold-platedCarrier taping packing29.4

485 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory28.55.416.1CR2032Surface mount x 2 / nickel platingCarrier taping packing29.4
1 Piece(s)Available

9 Days or more

10Ivory334.916.1CR2430Surface mount x 2 / nickel plating-33.9

490 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory334.916.1CR2430Surface mount x 2 / nickel platingCarrier taping packing33.9
1 Piece(s)Available

8 Days or more

10Ivory337.516.1CR2450Surface mount x 2 / nickel plating-33.9

350 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory337.516.1CR2450Surface mount x 2 / nickel platingCarrier taping packing33.9
1 Piece(s)Available

9 Days or more

10Ivory19.97.5512LR-44/SR-44Surface mount x 2 / nickel plating-21

50 Pieces Per Package

1 Pack(s)Available

9 Days or more

10Ivory19.97.5512LR-44/SR-44Surface mount x 2 / nickel platingTray packing21

Loading...

  1. 1

Basic Information

Type Battery Part Material Glass filled LCP resin Operating temperature range(℃) -40 to 100

Additional Products in this Category

Tech Support