(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Relay Box, Joybox, WLQ Series

Relay Box, Joybox, WLQ Series
  • Volume Discount

A low-maintenance relay box with one-screw lid fastening

[Features]
· Environmental performance: Both oil-resistant and weatherproof.
· Supports multi-purpose applications.
· Transparent lid provides superior chemical resistance
· Hinge structure prevents lid from falling off.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
JB-WLQ135BJ
JB-WLQ135BJ-C
JB-WLQ135HBJ
JB-WLQ135HBJ-C
JB-WLQ220BJ
JB-WLQ220BJ-C
JB-WLQ220HBJ
JB-WLQ220HBJ-C
Part NumberMinimum order quantityVolume DiscountDays to Ship Lateral dimensions
(mm)
Height
(mm)
Color Operating ambient temperature
(℃)
Lid height
1 Piece(s)Available

8 Days or more

13582Beige-40 to +80LOW
1 Piece(s)Available

8 Days or more

13582Transparency-40 to +65LOW
1 Piece(s)Available

8 Days or more

135121Beige-40 to +80HIGH
1 Piece(s)Available

8 Days or more

135121Transparency-40 to +65HIGH
1 Piece(s)Available

8 Days or more

22082Beige-40 to +80LOW
1 Piece(s)Available

8 Days or more

22082Transparency-40 to +65LOW
1 Piece(s)Available

8 Days or more

220121Beige-40 to +80HIGH
1 Piece(s)Available

16 Days or more

220121Transparency-40 to +65HIGH

Loading...

  1. 1

Basic Information

Vertical dimensions(mm) 151 Material PBT resin (GF 30%) Protection grade IP67
Application Combined oil resistance / weather resistance Type Improved workability type

Additional Products in this Category

Tech Support