(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Electric Enclosure Exterior Parts - Rubber Feet, Elastomer Resin, TP Series【10 Pieces Per Package】

Electric Enclosure Exterior Parts - Rubber Feet, Elastomer Resin, TP Series
  • Volume Discount

One-touch Type Rubber Feet

[Features]
· Rubber foot made of elastomer (resin).
· Non-migratory.
· UL94HB standard (excluding A-P6).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TP-1
TP-2
TP-3
TP-4
TP-5
TP-6
TP-7
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSH
(mm)
Φ
(mm)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.412.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

104.415.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

-7.919.2

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

101020

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

106.420..8

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

1013.723.7

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

101529.4

Loading...

  1. 1

Basic Information

Type Enclosure Feet Color/Surface treatment Black Material Elastomer
Number with packs(Piece) 10

Additional Products in this Category

Tech Support